StarTech.com

USB 3.0 to Gigabit Ethernet NIC Network Adapter – 10/100/1000 Mbps

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

Product ID: USB31000NDS

  • Full Gigabit bandwidth support over USB 3.0
  • IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T) compatible
  • USB-Powered
View More
  • Crossover Detection & Auto-Correction (Auto MDIX)
  • IEEE 802.1Q VLAN Tagging support
  • Jumbo Frame support
  • Supports Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
  • Activity and Link LED indicators
  • Compact, lightweight design
31,99 € EUR exc VAT
38,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASIX - AX88179
Industry Standards IEEE802.3i, IEEE 802.3u, IEEE 802.3ab, IEEE 802.3az
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Max Distance 100 m / 330 ft
Maximum Data Transfer Rate 1Gbps (Gigabit Ethernet)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows® Server 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Host computer system with an available USB 3.0/2.0 port
Indicators
LED Indicators 1 - Activity (Yellow)
1 - Link (Green)
Power
Power Source USB-Powered
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Form Factor Dongle
Product Height 2.6 cm [1 in]
Product Length 68 mm [2.7 in]
Product Width 22.6 mm [0.9 in]
Weight of Product 22 g [0.8 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.3 cm [6.8 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 98 g [3.5 oz]
What's in the Box
Included in Package 1 - USB 3.0 to Gigabit Ethernet Adapter
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows® Server 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
39,59 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter - White
USB31000SW
USB 3.0 to Gigabit Ethernet NIC Network Adapter - White

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
39,59 € inc VAT
Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter
USB2106S
Compact Black USB 2.0 to 10/100 Mbps Ethernet Network Adapter

Add a 10/100Mbps Ethernet port to a USB enabled computer system

21,99 € exc VAT
26,39 € inc VAT
ExpressCard Ethernet Adapter Card for Gigabit Networks
EC1000S
1 Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add Gigabit network connectivity to any ExpressCard compatible notebook or desktop computer

58,99 € exc VAT
70,79 € inc VAT
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card
EC2000S
Dual Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add 2 Gigabit Ethernet ports to your laptop, through a single ExpressCard slot

203,99 € exc VAT
244,79 € inc VAT
Mini PCI Express Gigabit Ethernet Network Adapter NIC Card
ST1000SMPEX
Mini PCI Express Gigabit Ethernet Network Adapter NIC Card

Add a Gigabit RJ45 port through a Mini PCI Express slot

58,99 € exc VAT
70,79 € inc VAT
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
19,19 € inc VAT
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R
USB150WN1X1
USB 150Mbps Mini Wireless N Network Adapter - 802.11n/g 1T1R

Add High Speed Wireless N Connectivity to a Desktop or Laptop Computer through USB

16,99 € exc VAT
20,39 € inc VAT

Accessories