StarTech.com
New

USB 3.0 Type-C to 5 Gigabit Ethernet Adapter - 5GBASE-T

USB LAN Adapter | IEEE 802.3bz | 5 Gbps | Mac | Windows® | Linux

Product ID: US5GC30

  • USB Type-C to RJ45 adapter supports 5 Gigabit networking over USB 3.0
  • Connect at 2.5 Gbps when connected to a 2.5GBASE-T network
  • IEEE 802.3bz (2.5G/5GBASE-T) compatible
View More
  • IEEE 802.3u and 802.3ab (100BASE-TX and 1000BASE-T) compatible
  • Powered directly from the USB ports
  • IEEE 802.1Q VLAN Tagging support
  • Jumbo Frame support up to 16K
  • Compact, lightweight design for maximum portability
147,99 € EUR exc VAT
177,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 1
Chipset ID Aquantia - AQC111U
Industry Standards IEEE 802.3ab 1000BASE-T
IEEE 802.1q VLAN Tagging
IEEE 802.3u 100Base-TX
IEEE 802.3bz 2.5GBase-T/5GBase-T
IEEE802.1p QoS
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 5G/2.5G/1G/100 Mbps
Full Duplex Support Yes
Jumbo Frame Support 16K max.
Promiscuous Mode Yes
Type Copper
Type and Rate USB 3.1 Gen 1 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Plug
1 - RJ-45 Receptacle
Software
OS Compatibility Windows 10
Windows 8.1
Windows 7
Windows Server 2016
Windows Server 2008 R2
Windows Server 2012 R2
Windows Server 2019
Linux Kernel 4.4 - 4.19 (LTS versions only)
Mac OS 10.11 - 10.14
Indicators
LED Indicators 1 - Green/Amber: Link Speed
1 - Green LED: Link/Activity
Power
Power Source USB-Powered
Environmental
Humidity 5% to 90 % RH (no condensation)
Operating Temperature 0 ℃ to 70℃
Storage Temperature ‐10 ℃ to ~ 80℃
Physical Characteristics
Color Black
Form Factor Dongle
Product Height 2.4 cm [0.9 in]
Product Length 28.5 cm [11.2 in]
Product Width 38.9 mm [1.5 in]
Weight of Product 81 g [2.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 142 mm [5.6 in]
Package Width 17 cm [6.7 in]
Shipping (Package) Weight 108 g [3.8 oz]
What's in the Box
Included in Package 1 - USB-C Network Adapter
1 - Quick-Start Guide

Compatibility

View full OS compatibility
Windows 10
Windows 8.1
Windows 7
Windows Server 2016
Windows Server 2008 R2
Windows Server 2012 R2
Windows Server 2019
Linux Kernel 4.4 - 4.19 (LTS versions only)
Mac OS 10.11 - 10.14

Certifications