StarTech.com

USB-C to Dual Gigabit Ethernet Adapter with USB (Type-A) Port

Use the USB-C port on your laptop to add LAN access with two Gigabit Ethernet ports and a USB 3.0 (Type-A) port

Product ID: US1GC301AU2R

  • Add two Gigabit Ethernet ports to your laptop or desktop computer through a USB Type-C port
  • Add a USB Type-A port to your computer for connecting an additional peripheral device
  • Works with the newest MacBook, Chromebook Pixel and other laptop and desktop computers that have a USB-C port (Thunderbolt 3 port compatible)
View More
  • USB powered, compact and lightweight for maximum portability
  • Supports IEEE 802.3az Energy Efficient Ethernet, IEEE 802.3, 802.3u and 802.3ab (10BASE-T, 100BASE-TX, and 1000BASE-T)
  • Up to 4K Jumbo Frame support
  • Crossover Detection & Auto-Correction (Auto MDIX)
90,99 € EUR exc VAT
109,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL812
ASIX - AX88179
Industry Standards IEEE 802.3, 802.3u and 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 2
USB Pass-Through Yes
Performance
Auto MDIX Yes
Bandwidth 5 Gbps (USB 3.0)
2 Gbps (Ethernet - Full-Duplex)
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 4K max.
Maximum Cable Length 0.1 m [0.3 ft]
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet - Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB 3.0 A (Fast-Charge, 9 pin)
1 - USB Type-C (24 pin) USB 3.0 (5Gbps)
External Ports 2 - RJ-45 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB Type-C port
Indicators
LED Indicators 4 - 2x Gigabit Link/Activity

2x 10/100 Link/Activity
Power
Power Source USB-Powered
Environmental
Humidity 20%~80%
Operating Temperature 5°C to 50°C (41°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Form Factor Attached Cable
Product Height 1.6 cm [0.6 in]
Product Length 75 mm [3 in]
Product Width 60 mm [2.4 in]
Weight of Product 54 g [1.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 14.4 cm [5.7 in]
Package Width 17.2 cm [6.8 in]
Shipping (Package) Weight 112 g [4 oz]
What's in the Box
Included in Package 1 - USB-C to dual Gigabit Ethernet adapter

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black
US1GC301AU
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black

Use the USB Type-C port on your laptop to add a Gigabit Ethernet port and a USB 3.1 Gen 1 (type-A) port

58,99 € exc VAT
70,79 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
39,59 € inc VAT
​​USB-C to Gigabit Ethernet Adapter - Black​
US1GC30B
​​USB-C to Gigabit Ethernet Adapter - Black​

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

38,99 € exc VAT
46,79 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
46,79 € inc VAT