StarTech.com

​​USB-C to Gigabit Ethernet Adapter - Black​

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

Product ID: US1GC30B

  • Delivers an optimal network connection with USB-C and Thunderbolt 3
  • Access large network files at Gigabit speeds with USB 3.1 Gen 1 (5Gbps)
  • Easy setup with native driver support in Chrome OS™, macOS and Windows®
View More
  • Use on the go or on a desktop with its compact and lightweight design
  • Perfect for travelling with direct power from your computer’s USB port
38,99 € EUR exc VAT
46,79 € EUR inc VAT

Overview

Instantly add a Gigabit Ethernet network connection to your computer with a USB-C to Gigabit Ethernet adapter, using either the USB Type-C™ or Thunderbolt™ 3 port on your computer.  

Powerful Gigabit Network Connections 

The USB-C to LAN adapter supports full Gigabit bandwidth by harnessing the performance of USB 3.1 Gen 1 (5Gbps). You can access very large files over the network at 10/100/1000Mbps network speeds with checksum offload (IPv4, IPv6, TCP, UDP) and large-send offload support. 

Uses USB Type-C and Thunderbolt 3 

Instantly delivers Gigabit speeds using the USB-C or Thunderbolt 3 port on your device without requiring an internal Ethernet card in your device.  

Native Driver Support 

Simply plug the network adapter into the USB-C port on your laptop and connect to your network. The adapter’s Realtek® RTL8153 chipset provides native driver support in Chrome OS™, macOS and Windows®. 

Compact and Lightweight Design 

This portable USB Gigabit network adapter is the ideal desktop network adapter or laptop accessory for those who require more portability. It’s powered directly from the USB port making it easy to connect when you’re on the go. 

Our USB network adapters make it easy to add a wired network connection to your laptop, desktop or tablet. If your device has a USB port available, then our compact USB network adapters can help you connect. This USB Type-C to Ethernet adapter is backed by a 2-year warranty and free lifetime North American based Technical Support. 

Applications

Small businesses

Home offices

Departmental networks

Network gaming​

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 1
Chipset ID Realtek - RTL8153
Industry Standards IEEE 802.3, 802.3u and 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet - Full-Duplex)
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.7 to 10.14 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB Type-C port
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Form Factor Attached Cable
Product Height 15 mm [0.6 in]
Product Length 210 mm [8.3 in]
Product Weight 22 g [0.8 oz]
Product Width 25 mm [1 in]
Packaging Information
Shipping (Package) Weight 88 g [3.1 oz]
What's in the Box
Included in Package 1 - USB-C to GbE network adapter

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS X® 10.7 to 10.14 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
39,59 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
46,79 € inc VAT