StarTech.com

USB-C Ethernet Adapter with Extra USB 3.0 Port - White

USB-C to Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

Product ID: US1GC301AUW

  • Add a Gigabit Ethernet network connection to your computer through a USB Type-C port
  • Works with the newest MacBook, Chromebook Pixel™and other laptop and desktop computers with a USB-C port
  • Thunderbolt 3 port compatible
View More
  • Add a USB Type-A port to your computer for connecting an additional peripheral device
  • Native driver support in Chrome OS™ and Windows®, and macOS
  • Powered directly from the USB port
  • Compact, lightweight design for maximum portability
  • Supports 10/100/1000 Mbps auto-detection
  • IEEE 802.3i, 802.3u and 802.3ab compatible
  • IEEE 802.1Q VLAN Tagging support
  • Built-in Checksum and Large Send Offload
  • Up to 4K Jumbo Frame support
  • Wake-On-LAN support
  • IEEE 802.3az Energy Efficient Ethernet support
55,99 € EUR exc VAT
67,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 1
Chipset ID Realtek RTL8153
VLI VL817
Industry Standards IEEE 802.3i (10BASE-T)
IEEE 802.3u (100BASE-T)
IEEE 802.3ab (1000BASE-T)
IEEE 802.1q (VLAN Tagging)
Interface RJ45 (Gigabit Ethernet)
Ports 1
USB Pass-Through Yes
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Jumbo Frame Support 9K max.
Maximum Data Transfer Rate 5 Gbps (USB 3.1 Gen 1)
Promiscuous Mode Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
External Ports 1 - USB 3.1 USB Type-A (9 pin, Gen 1, 5 Gbps) Female
1 - RJ-45 Latching Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS® 10.11 to 10.14 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Chrome OS
Indicators
LED Indicators 1 - Green: 10/100 Link/Activity
1 - Amber: Gigabit Link/Activity
Power
Power Source USB-Powered
Environmental
Humidity 5% ~ 80% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Cable Length 20.3 cm [8 in]
Color White
Form Factor Attached Cable
Material Plastic
Product Height 1.7 cm [0.7 in]
Product Length 27.5 cm [10.8 in]
Product Width 3.5 cm [1.4 in]
Weight of Product 38 g [1.3 oz]
Packaging Information
Package Height 3 cm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 92 g [3.2 oz]
What's in the Box
Included in Package 1 - USB-C to GbE Network Adapter

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Mac OS® 10.11 to 10.14 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Chrome OS

Certifications

Related Products

USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
39,59 € inc VAT
​​USB-C to Gigabit Ethernet Adapter - Black​
US1GC30B
​​USB-C to Gigabit Ethernet Adapter - Black​

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

38,99 € exc VAT
46,79 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
46,79 € inc VAT
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black
US1GC301AU
USB-C to Gigabit Network Adapter with Extra USB 3.0 Port - Black

Use the USB Type-C port on your laptop to add a Gigabit Ethernet port and a USB 3.1 Gen 1 (type-A) port

58,99 € exc VAT
70,79 € inc VAT