StarTech.com

USB-C to Gigabit Network Adapter - Silver

Use this sleek aluminum converter to add a Gb Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

Product ID: US1GC30A

  • Add a Gigabit Ethernet network connection to your computer through the USB-C port
  • Sleek silver finish looks great with your MacBook, and any laptop or Chromebook with similar color finish
  • Thunderbolt 3 port compatible
View More
  • Native driver support in Chrome OS, Mac OS 10.10, Windows 8.1 for easy set-up
  • Powered directly from the USB port
  • Compact, lightweight design for maximum portability
  • Supports 10/100/1000Mbps auto-detection
  • IEEE 802.3, 802.3u and 802.3ab compatible
  • IEEE 802.1Q VLAN tagging support
  • Built-in checksum and large send offload
  • Up to 9K jumbo frame support
  • Wake-On-LAN support
  • IEEE 802.3az Energy Efficient Ethernet support
46,99 € EUR exc VAT
56,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.1 Gen 1
Chipset ID Realtek - RTL8153
Industry Standards IEEE 802.3, 802.3u and 802.3ab
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Cable Length 1.5 cm [0.6 in]
Maximum Data Transfer Rate 5Gbps
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Available USB Type-C port
Power
Power Source USB-Powered
Environmental
Humidity 20% ~ 90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -55°C to 125°C (-67°F to 257°F)
Physical Characteristics
Color Silver
Form Factor Attached Cable
Product Height 1.7 cm [0.7 in]
Product Length 65 mm [2.6 in]
Product Width 24 mm [0.9 in]
Weight of Product 34 g [1.2 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 17.3 cm [6.8 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - USB-C to GbE network adapter

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.7 to 10.15 VLAN tagging is currently not supported in Mac OS
Linux Kernel 2.6.25 to 4.11.x LTS Versions only

Certifications

Related Products

​​USB-C to Gigabit Ethernet Adapter - Black​
US1GC30B
​​USB-C to Gigabit Ethernet Adapter - Black​

USB-C Network Adapter | 10/100/1000Mbps | Thunderbolt™ 3 Compatible | RJ45

38,99 € exc VAT
46,79 € inc VAT
USB 3.0 to Gigabit Ethernet NIC Network Adapter
USB31000S
USB 3.0 to Gigabit Ethernet NIC Network Adapter

Add Gigabit Ethernet network connectivity to a Laptop or Desktop through a USB 3.0 port

32,99 € exc VAT
39,59 € inc VAT
USB-C to Gigabit Network Adapter - White
US1GC30W
USB-C to Gigabit Network Adapter - White

Add a Gigabit Ethernet port to your MacBook, Chromebook or laptop with USB Type-C

38,99 € exc VAT
46,79 € inc VAT