StarTech.com

10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

Product ID: USBDVI4N1A10

  • Combines 4 peripheral cables into one
  • Supports a maximum resolution of 1920x1200
  • Meets and exceeds all DVI-I and USB 2.0 specifications
34,99 € EUR exc VAT
41,99 € EUR inc VAT

Overview

The USBDVI4N1A10 10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone integrates DVI video quality with USB mouse, keyboard, 3.5mm audio out and microphone connections into a single, compact cable.

The 4-in-1 KVM cable is a cost-effective and convenient solution that's suitable for use with DVI supported USB KVM switches, allowing you to share a USB peripheral set between two computers configured for high definition output.

Backed by a StarTech.com Lifetime Warranty.

Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS1642, CS1644, CS1784, CS1782, CS1762, CS1764)
Avocent models (2SVDVI10-001, 4SVDVI10-001, SV4UAD, SC420, SC440, SC540)
Belkin models (F1DN102D, F1DN104D, F1DD102L, F1DD104L)
Cables to go models (52047, 52048)

The StarTech.com Advantage

  • Compact 4-in-1 construction for clean and discrete connections

Applications

Connects a computer to a DVI + USB KVM switch with audio and mic support

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DVI-I (29 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - DVI-I (29 pin) Male
1 - USB B (4 pin) Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Product Weight 759 g [26.8 oz]
Packaging Information
Shipping (Package) Weight 759 g [26.8 oz]
What's in the Box
Included in Package 1 - 10 ft 4-in-1 KVM Cable

Certifications

Related Products

6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A6
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

26,99 € exc VAT
32,39 € inc VAT

Accessories