Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Product ID: DVID4N1USB10

Connect high resolution DVI video, USB, and audio all in one cable

Features
  • Combines 4 peripheral cables into one

  • Dual Link DVI-D signal is supported

  • Backwards compatible with DVI-D single link signals and devices

More Features . . .
  • Supports HDTV quality signal and above (2560 x 1600 @ 60Hz and higher resolutions at lower refresh rates)

  • Meets and exceeds all DVI-D and USB 2.0 specifications

  • Supports DVI-D Maximum clock frequency in dual link mode up to 7.92 Gbps)

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
36,99 € EUR exc VAT
44,39 € inc VAT

ID: DVID4N1USB10

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 10ft four-in-one DVI/USB KVM cable integrates dual link DVI video quality with USB mouse and keyboard, 3.5mm audio out and microphone connections into a single, compact cable.

The 4-in-1 KVM cable is a cost-effective and convenient solution that's suitable for use with dual link DVI supported USB KVM switches, allowing you to share a USB peripheral set between two computers configured for high definition output.

Backed by our Lifetime Warranty, the DVI/USB KVM cable provides guaranteed performance for dependable operation.

Works with:
Compatible StarTech.com KVMs can be found under the Accessories section.
Aten models (CS1642, CS1644, CS1784, CS1782, CS1762, CS1764)
Avocent models (2SVDVI10-001, 4SVDVI10-001, SV4UAD, SC420, SC440, SC540)
Belkin models (F1DN102D, F1DN104D, F1DD102L, F1DD104L)
Cables to go models (52047, 52048)

The StarTech.com Advantage
  • Compact 4-in-1 construction for clean and discrete connections
  • Supports DVI-D Dual Link video for the highest digital resolution through a KVM
Common Customer Questions

View FAQs...

Applications
  • Connects a computer to a Dual Link DVI + USB KVM switch with audio and mic support
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Connector(s)
Connector A 1 - DVI-D (25 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - DVI-D (25 pin) Male
1 - USB B (4 pin) Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 3 m [10 ft]
Color Black
Product Length 3 m [10 ft]
Product Weight 678 g [23.9 oz]
Packaging Information
Shipping (Package) Weight 0.7 kg [1.5 lb]
What's in the Box
Included in Package 1 - 4-n-1 Dual Link DVI-D USB KVM Cable with Audio
10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB10

10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

36,99 € exc VAT
44,39 € inc VAT

15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB15

15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

51,99 € exc VAT
62,39 € inc VAT

10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A10

10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

34,99 € exc VAT
41,99 € inc VAT

6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A6

6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

26,99 € exc VAT
32,39 € inc VAT

2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub
SV231QDVIUA

2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub

Switch between two Computers sharing four DVI displays, speakers & mic, USB Keyboard & Mouse, and USB 2.0 peripheral

689,99 € exc VAT
827,99 € inc VAT

4 Port High Resolution USB DVI Dual Link KVM Switch with Audio
SV431DVIUAHR

4 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control up to 4 high resolution multimedia computers from a single console

399,99 € exc VAT
479,99 € inc VAT

* Product appearance and specifications are subject to change without notice.