StarTech.com

6ft 4-in-1 USB DisplayPort KVM Switch Cable w/ Audio & Microphone

Connect high resolution DisplayPort® video, USB, and audio all in one cable

Product ID: DP4N1USB6

  • Four separate cables molded into one
  • Molded connectors with strain relief
  • Latching DisplayPort connectors
View More
  • Gold plated Audio and Video connectors
  • Color-coded, 3.5mm Stereo Audio and Microphone connectors
32,99 € EUR exc VAT
39,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - DisplayPort (20 pin) Male
1 - USB Type-A (4 pin) USB 2.0 Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Connector B 1 - DisplayPort (20 pin) Male
1 - USB B (4 pin) Male
2 - 3.5 mm Mini-Jack (3 Position) Male
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Product Height 0.000
Product Length 1829.270
Product Width 0.000
Weight of Product 308 g [10.9 oz]
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 27.6 cm [10.9 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 324 g [11.4 oz]
What's in the Box
Included in Package 1 - 6ft 4-in-1 DisplayPort, USB, and Audio cable

Certifications

Related Products

KVM Cable for DVI and USB KVM Switches with Audio & Microphone - 6ft
DVID4N1USB6
KVM Cable for DVI and USB KVM Switches with Audio & Microphone - 6ft

Connect high resolution DVI video, USB, and audio all in one cable

30,99 € exc VAT
37,19 € inc VAT
10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB10
10ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

36,99 € exc VAT
44,39 € inc VAT
15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone
DVID4N1USB15
15ft 4-in-1 USB Dual Link DVI-D KVM Switch Cable w/ Audio & Microphone

Connect high resolution DVI video, USB, and audio all in one cable

51,99 € exc VAT
62,39 € inc VAT
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A6
6 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

26,99 € exc VAT
32,39 € inc VAT
10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone
USBDVI4N1A10
10 ft 4-in-1 USB DVI KVM Cable with Audio and Microphone

Connect high resolution DVI video, USB, audio and microphone all in one cable

34,99 € exc VAT
41,99 € inc VAT
6 ft 4-in-1 USB VGA KVM Switch Cable with Audio and Microphone
USBVGA4N1A6
6 ft 4-in-1 USB VGA KVM Switch Cable with Audio and Microphone

Connect high resolution VGA video, USB, audio and microphone all in one cable

20,99 € exc VAT
25,19 € inc VAT

Accessories