Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Cisco QSFP-H40G-ACU10M Compatible - QSFP+ Direct Attach Cable - 10 m (33 ft.)

Product ID: QSFPH40GAC10

New

Connect your Cisco 40GbE QSFP+ network devices with this cost-effective, active Twinax copper cable

Features
  • 100% Cisco compatible, equivalent to the Cisco QSFP-H40G-ACU10M cable

  • Cost-effective alternative to fiber-optic modules

  • Meets or exceeds OEM specifications and MSA (Multi-Source Agreement) industry standards

More Features . . .
  • 24 AWG, 100-ohm impedance

  • Hot-swappable with fiber-optic modules

  • Compliant with SFF-8436 connector standards

  • Low power consumption: < 0.5 W

Available in
973,99 € EUR exc VAT
1.168,79 € inc VAT

ID: QSFPH40GAC10

For more products like this please visit our European online store today!

This 40G QSFP+ cable delivers what you need most in your network connections: reliable performance. It’s built to MSA specifications and fully tested to ensure seamless compatibility.

The active twinaxial cable is a fully hot-pluggable solution, supporting 40 Gigabit Ethernet applications connected through QSFP+ (Quad Small Form-Factor Pluggable) ports.

Designed for high-speed interconnects, this cable is intended for medium-distance applications such as across rack network switch or server connections.

Backed by a StarTech.com 2-year warranty, the QSFPH40GAC10 is a reliable replacement cable for the Cisco® QSFP-H40G-ACU10M.

Applications
  • Use in 40Gb Ethernet network applications
  • Point-to-point across-rack server or network switch connections
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Active Copper Cable
Performance
Impedance 100 Ohm
Maximum Data Transfer Rate 40Gbps
Connector(s)
Connector A 1 - QSFP+ Latching Plug
Connector B 1 - QSFP+ Latching Plug
Environmental
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 80°C (-40°F to 158°F)
Physical Characteristics
Cable Length 10 m [32.8 ft]
Color Black
Product Height 12 mm [0.5 in]
Product Length 10 m [32.8 ft]
Product Weight 520 g [18.4 oz]
Product Width 14 mm [0.6 in]
Wire Gauge 24 AWG
Packaging Information
Shipping (Package) Weight 570 g [20.1 oz]
What's in the Box
Included in Package 1 - QSFP+ cable
New
Cisco QSFP-H40G-ACU5M Compatible - QSFP+ Direct Attach Cable - 5 m (16.4 ft.)
QSFPH40GACU5

Cisco QSFP-H40G-ACU5M Compatible - QSFP+ Direct Attach Cable - 5 m (16.4 ft.)

Connect your Cisco 40GbE QSFP+ network devices with this cost-effective, active Twinax copper cable

686,99 € exc VAT
824,39 € inc VAT

New
Cisco QSFP-H40G-ACU7M Compatible - QSFP+ Direct Attach Cable - 7 m (23 ft.)
QSFPH40GACU7

Cisco QSFP-H40G-ACU7M Compatible - QSFP+ Direct Attach Cable - 7 m (23 ft.)

Connect your Cisco 40GbE QSFP+ network devices with this cost-effective, active Twinax copper cable

809,99 € exc VAT
971,99 € inc VAT

* Product appearance and specifications are subject to change without notice.