StarTech.com

USB Dual VGA over Cat5 KVM Console Extender - 650 ft / 200m

Operate a Dual VGA, USB-enabled PC up to 650ft away, as if it was installed locally

Product ID: SV565DUTPU

  • Dual VGA KVM extender at 1920x1200 resolution
  • Can be used with a single computer or connected to an existing KVM switch
  • Extend up to 650 ft. (200 m) using 2 industry-standard UTP network cables
View More
  • KVM console connections available on both the local and remote end
  • Supports most combo keyboard and mouse sets (including Wireless)
  • Intuitive hot-key commands for fine-tuning video
595,99 € EUR exc VAT
715,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included Yes
KVM Ports 2
Number of Monitors Supported 2
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
IP Control No
Max Transfer Distance 200 m (656 ft)
Maximum Analog Resolutions 1920x1200
MTBF 65000 hours
Supported Resolutions 1920x1200 @ 650 ft (200m)
Connector(s)
Console Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
2 - VGA (15 pin, High Density D-Sub) Female
Host Connectors 2 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 2 - RJ-45 Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Product weights/measurements and connector types indicate a single unit only (either Host or Remote)
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 100 - 240 AC
Output Current 0.6A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 4 cm [1.6 in]
Product Length 15.5 cm [6.1 in]
Product Width 80 mm [3.1 in]
Weight of Product 535 g [18.9 oz]
Packaging Information
Package Height 75 mm [3 in]
Package Length 36.7 cm [14.4 in]
Package Width 23.9 cm [9.4 in]
Shipping (Package) Weight 2.3 kg [5 lb]
What's in the Box
Included in Package 1 - local unit
1 - remote unit
2 - 6 ft 2-in-1 USB VGA KVM cables
1 - universal power adapter (NA/EU/UK/AU)
8 - rubber feet
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories