StarTech.com

USB VGA KVM Console Extender w/ Serial & Audio Over Cat5 UTP - 1000 ft

Extend VGA video, USB, audio and serial signals up to 300m (1000ft) over Cat 5 or better cabling

Product ID: SV565USAGB

  • Automatic image calibration and adjustment
  • High resolution support up to 1920x1080 @60Hz
  • Manual configuration via serial interface
View More
  • Maximum supported distance of 1000ft (300m)
  • Integrated wall mounting brackets on remote unit
  • Serial devices can be connected at the local station or the remote console
  • Transmitter unit powered by the host PC USB port; remote unit powered by included adapter
  • Upgradable Firmware
  • VGA and Audio pass through on remote unit
  • Supports cascading for multiple remote stations
  • Supports most combo keyboard and mouse sets (including Wireless)
1.188,99 € EUR exc VAT
1.426,79 € EUR inc VAT

Overview

The SV565USAGB USB VGA KVM Console Extender w/ Serial & Audio Over Cat5 UTP (1000 ft) lets you control a server, computer or multiple computers (connected through KVM Switch) over standard Cat5 or Cat6 UTP network cable, at distances of up to 1000ft (333m) over a secure remote connection to a locked (secure) server.

Attached mounting brackets on the remote unit allow the console extender to be mounted in a convenient location, and features support for resolutions up to 1920x1080, with automatic image calibrations for out-of-the-box performance and manual controls accessible via the serial interface.

For added convenience, the Console/KVM extender supports USB computer connections, and is compatible with any brand of USB KVM Switch.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

Connectivity Model

The StarTech.com Advantage

  • Supports high definition images at full clarity over extreme distances with the most comprehensive port options for a remote experience as if you were truly local
  • Works with both CAT5 and CAT6 cabling, and auto synchronization means an instant and easy setup regardless of infrastructure
  • Attached mounting brackets on the remote unit provide versatile wall and desk mounting options

Applications

Extend USB keyboard and mouse, RS232 serial, VGA, and audio up to 1000ft away

Ideal for high security environments where the server and data contained within a server room, while the user has no direct access to the hardware

Perfect for adding console controls for areas not environmentally suitable for a full PC or server

Full serial support for remote applications such as touchscreens, barcode scanners, etc.

Can act as a thin client for power users controlling powerful rack mounted servers as their desktop machines

Use one or more servers in a server room from a remote location

Monitor computer-controlled equipment in a factory or warehouse

Remotely control secure servers

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Daisy-Chain Yes
KVM Ports 1
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
IP Control No
Max Transfer Distance 300 m (984 ft)
Maximum Analog Resolutions 1920x1080 @ 60Hz
Connector(s)
Console Interface(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - RJ-45 Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 1 - DB-9 (9 pin, D-Sub) Female
1 - RJ-45 Female
1 - USB B (4 pin) Female
1 - VGA (15 pin, High Density D-Sub) Male
2 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 1 - 3.5 mm Mini-Jack (3 Position) Female
1 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Supports most combo keyboard and mouse sets (including Wireless)
Indicators
LED Indicators Power LED (Receiver and Transmitter)
RJ45 Link LED (Local and Remote)
Setup LED (Local)
USB Link (Keyboard and Mouse on Local, Single USB on Remote)
Power
Center Tip Polarity Positive
Input Voltage 115V-230V AC
Output Voltage 5 DC
Plug Type N
Power Source AC Adapter Included
Environmental
Humidity 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Depth 112
Product Height 26 mm [1 in]
Product Weight 250 g [8.8 oz]
Product Width 156 mm [6.1 in]
Packaging Information
Shipping (Package) Weight 1.4 kg [3.1 lb]
What's in the Box
Included in Package 1 - Local Unit
1 - Remote Unit
1 - USB Cable
1 - VGA cable
3 - Power Cords (NA/UK/EU)
1 - Power Adapter
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB VGA KVM Console Extender over CAT5 UTP (500 ft)
SV565UTPUEU
USB VGA KVM Console Extender over CAT5 UTP (500 ft)

Operate a USB & VGA KVM or PC over 500ft as if it were right in front of you

297,99 € exc VAT
357,59 € inc VAT

Accessories