StarTech.com

16 Port 1U Rackmount USB PS/2 KVM Switch with OSD

Control up to 16 USB or PS/2-connected computers from one keyboard, mouse and monitor

Product ID: SV1631DUSBGB

  • Connect USB and PS/2 based computer systems
  • OS independent – No software or drivers required
  • Auto-scan function cycles through computers sequentially
View More
  • Cascade configuration expands system capability
  • Front panel push-buttons and Hot-key functions allow for easy switching
  • On Screen Display (OSD) supports naming connected computers
  • USB & PS2 console interfaces for keyboard and mouse
  • OSD security option allows selected PCs to be password protected from unauthorized use
  • Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets
783,99 € EUR exc VAT
940,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included No
Daisy-Chain Yes
KVM Ports 16
Number of Monitors Supported 1
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1440 @60hz
Maximum Cascaded Computers 136
Maximum Number of Users 1
MTBF 158000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Software
OS Compatibility OS independent; No software or drivers required
Power
Center Tip Polarity Positive
Input Current 0.2 A
Input Voltage 100 - 240 AC
Output Current 0.6 A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Material Steel
Product Height 4.5 cm [1.8 in]
Product Length 43.8 cm [17.2 in]
Product Width 18 cm [7.1 in]
Weight of Product 3.1 kg [6.9 lb]
Packaging Information
Package Height 26.4 cm [10.4 in]
Package Length 59.5 cm [23.4 in]
Package Width 88 mm [3.5 in]
Shipping (Package) Weight 3.8 kg [8.4 lb]
What's in the Box
Included in Package 1 - 16 Port KVM Switch
2 - Mounting Brackets
1 - PS/2 keyboard and mouse Y cable
1 - Power Adapter
4 - foot pads
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories