StarTech.com

2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

Product ID: SV231DPDDUA

  • Native dual DisplayPort connections - no adapter required
  • Supports 2560x1600 @ 60Hz resolutions; beyond 1080p
  • Maximum resolutions of 3840x2400 at lower refresh rates
View More
  • 7.1 Channel High Definition Digital Audio supported via the DisplayPort interface
  • 3.5mm 2-channel stereo audio and microphone
  • Integrated 2 port hub for USB 2.0 peripheral sharing
  • No driver or software installation required
  • OS Independent
  • Hotkey and push-button switching
  • Full plug-and-play support with USB console interfaces
  • User-defined scan time intervals
  • Audio can be switched independently
  • Supports hot-plug, un-plug and link status-failure detection
  • Supports DDC2B for monitor detection
  • VESA and CEA compliant
  • Small form factor design with rear connection ports
369,99 € EUR exc VAT
443,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 2
PC Interface USB
PC Video Type DisplayPort
Rack-Mountable No
Performance
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions WQXGA - 2560 x 1600
Maximum Number of Users 1
MTBF 138000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - DisplayPort (20 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
4 - DisplayPort (20 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 2 - Green - On-Line
2 - Red - Selected PC
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature 20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 100 mm [3.9 in]
Product Height 5.8 cm [2.3 in]
Product Width 16.1 cm [6.3 in]
Weight of Product 734 g [25.9 oz]
Packaging Information
Package Height 10 cm [3.9 in]
Package Length 18.7 cm [7.4 in]
Package Width 24.9 cm [9.8 in]
Shipping (Package) Weight 1.2 kg [2.6 lb]
What's in the Box
Included in Package 1 - 2-port dual display DisplayPort KVM
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz
SV231DPDDUA2
2-Port DisplayPort Dual-Monitor KVM Switch - 4K 60Hz

Access two dual-monitor computers and two shared USB peripherals from a single workstation

501,99 € exc VAT
602,39 € inc VAT
2 Port Professional USB DisplayPort KVM Switch with Audio
SV231DPUA
2 Port Professional USB DisplayPort KVM Switch with Audio

Control two computers from a single console, with high-resolution DisplayPort® video, USB keyboard, mouse, and audio

292,99 € exc VAT
351,59 € inc VAT
4 Port USB DisplayPort KVM Switch with Audio
SV431DPUA
4 Port USB DisplayPort KVM Switch with Audio

Share keyboard, mouse, and DisplayPort display between four HD multimedia systems

358,99 € exc VAT
430,79 € inc VAT
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz
SV431DPU3A2
4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

566,99 € exc VAT
680,39 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
151,19 € inc VAT

Accessories