StarTech.com

2 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control two high resolution DVI multimedia computers from a single console

Product ID: SV231DVIUAHR

  • Designed for high-resolution applications: 2560x1600 @ 60Hz: Higher resolutions (3840 x 2400) are supported at lower refresh rates
  • Hot-key or front panel push-button computer selection
  • Integrated USB 2.0 hub allows you to share up to three high-speed USB devices between computers
View More
  • All metal chassis for long-term durability
  • Compatible with all USB-supported Operating Systems
  • HDCP Compliant
256,99 € EUR exc VAT
308,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
DVI Support Yes
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 2560x1600 @ 60Hz
Maximum Number of Users 1
MTBF 126397 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
1 - USB Type-A (4 pin) USB 2.0 Female
2 - 3.5 mm Mini-Jack (3 Position) Female
Host Connectors 2 - DVI-I (29 pin) Female
2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Resolutions exceeding 2560x1600 can be obtained by using a lower refresh rate. Example 3840x2400 @30Hz
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 4 cm [1.6 in]
Product Length 15.9 cm [6.3 in]
Product Width 10 cm [3.9 in]
Weight of Product 640 g [22.6 oz]
Packaging Information
Package Height 10.1 cm [4 in]
Package Length 25 cm [9.8 in]
Package Width 18.6 cm [7.3 in]
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - 2 Port DVI USB KVM
1 - Rubber Foot Pad
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port High Resolution USB DVI Dual Link KVM Switch with Audio
SV431DVIUAHR
4 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control up to 4 high resolution multimedia computers from a single console

399,99 € exc VAT
479,99 € inc VAT
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV231DVIUA
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between two multimedia computers

189,99 € exc VAT
227,99 € inc VAT
4 Port Professional VGA USB KVM Switch with Hub
SV431USB
4 Port Professional VGA USB KVM Switch with Hub

Control up to 4 PC or Mac® computers from a single keyboard, mouse and monitor and share any USB device between all connected computers

119,99 € exc VAT
143,99 € inc VAT

Accessories