Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com2 Port Professional USB DisplayPort KVM Switch with Audio
Control two computers from a single console, with high-resolution DisplayPort® video, USB keyboard, mouse, and audio
Product ID: SV231DPUA
- Supports native DisplayPort computer connections - no adapter required
- Native resolution: 2560 x 1600 @ 60Hz, beyond 1080p
- Supports a maximum resolution of 3840 x 2400 at lower refresh rates
- VESA and CEA compliant
- Supports 3.5mm Stereo analog audio; Supports 7.1 Channel High Definition Digital Audio through the DisplayPort connection
- USB 2.0 peripheral sharing
- No driver or software installation required
- Hotkey and push-button switching
- Full plug-and-play support with USB keyboards, mice, and connected peripherals
- Platform Independent - Supports Mac and PC operating environments
- Supports DDC2B for monitor detection
- Supports hot-plug, un-plug and link status-failure detection
- User-defined scan time intervals
Not Available
May be in stock with partners
From a Partner
Support
Overview
The SV231DPUA 2-Port USB DisplayPort KVM Switch delivers dual computer KVM control, for demanding high definition multimedia applications. Supporting DisplayPort connections with a native resolution of 2560 x 1600, and support for both 7.1 HD digital audio (when connected to supporting displays and sources) and 3.5mm stereo analog audio/mic.
A simple, yet comprehensive KVM solution, the 2-port switch features both front-panel push-buttons and hotkey switching, and offers a small form factor design with connection ports situated on the rear panel. A Plug-and-Play USB 2.0 hub port allows you to share an additional USB peripheral between the 2 connected computers, avoiding the expense of purchasing duplicate peripheral devices.
A suitable solution for medical applications (MRI, X-ray diagnostics etc.), the KVM switch supports a maximum resolution of 3840 x 2400 at a reduced refresh rate.
Backed by a StarTech.com 3-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Compatible with Mini-DisplayPort adapters, making it suitable for Apple MacBook® connectivity
- Support for both analog and digital audio sources provides the versatility to use either connection depending on preference/availability
- USB peripheral sharing eliminates the expense of duplicate devices (printers, scanners, etc.)
Applications
Multimedia design, multimedia post-production and video editing using Mac or PC computers
High resolution medical imaging and Health care display, such as MRI and Xray display
Manufacturing line computer control
PC test/burn-in computer control
High-res Digital Signage server control
Satellite Topography
Dual system control for a single work terminal
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V931105 | |
UPC Code | 065030839952 |
Warranty Information | ||
---|---|---|
Warranty | 3 Years | |
Hardware | ||
Audio | Yes | |
Cables Included | No | |
Daisy-Chain | No | |
KVM Ports | 2 | |
Number of Monitors Supported | 1 | |
PC Interface | USB | |
PC Video Type | DisplayPort | |
Rack-Mountable | No | |
Performance | ||
DVI Support | No | |
Hot-Key Selection | Yes | |
IP Control | No | |
Maximum Digital Resolutions | 2560 x 1600 @ 60Hz | |
Maximum Number of Users | 1 | |
On-Screen Display | No | |
Port Selection Support | Push Button and Hotkeys | |
Wide Screen Supported | Yes | |
Connector(s) | ||
Console Interface(s) | 1 - DisplayPort (20 pin) Female | |
2 - 3.5 mm Mini-Jack (3 Position) Female | ||
4 - USB Type-A (4 pin) USB 2.0 Female | ||
Host Connectors | 2 - DisplayPort (20 pin) Female | |
2 - USB B (4 pin) Female | ||
4 - 3.5 mm Mini-Jack (3 Position) Female | ||
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 2 - Green - Online indicator (One LED per port) | |
2 - Red - Select indicator (One LED per port) | ||
Power | ||
Center Tip Polarity | Positive | |
Input Current | 0.8A | |
Input Voltage | 110V-240V AC | |
Output Current | 2A | |
Output Voltage | 12 DC | |
Plug Type | M | |
Power Consumption (In Watts) | 24 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 0~80% RH | |
Operating Temperature | 0°C to 40°C (32°F to 104°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Depth | 130 mm [5.1 in] | |
Product Height | 44 mm [1.7 in] | |
Product Weight | 1100 g [38.8 oz] | |
Product Width | 220 mm [8.7 in] | |
Packaging Information | ||
Shipping (Package) Weight | 1300 g [45.9 oz] | |
What's in the Box | ||
Included in Package | 1 - 2-port DisplayPort KVM switch | |
4 - foot pads | ||
1 - universal power adapter (NA/UK/EU/AU) | ||
1 - instruction manual |
Related Products
4 Port USB DisplayPort KVM Switch with Audio
Share keyboard, mouse, and DisplayPort display between four HD multimedia systems
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
Control 2 high-resolution dual DisplayPort computers with a single console
4 Port High Resolution USB DVI Dual Link KVM Switch with Audio
Control up to 4 high resolution multimedia computers from a single console
Accessories
6 ft Mini DisplayPort to DisplayPort 1.2 Adapter Cable M/M - DisplayPort 4k
Create a high-resolution 4k x 2k connection with HBR2 support between your Mini DisplayPort™-equipped laptop and a standard DP monitor
6in DisplayPort to Mini DisplayPort Video Cable Adapter - M/F
Connect your Mini DisplayPort® monitor to a standard DisplayPort source.
DisplayPort 1.2 Cable with Latches - Certified, 6 ft
Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices
DisplayPort to DVI Video Adapter Converter
Connect a DVI monitor to a single-mode DisplayPort output from your computer
DisplayPort to HDMI Video Adapter Converter
Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer
DisplayPort to VGA Video Adapter Converter
Connect your VGA monitor to a DisplayPort equipped computer
6ft 4-in-1 USB DisplayPort KVM Switch Cable w/ Audio & Microphone
Connect high resolution DisplayPort® video, USB, and audio all in one cable
6ft 4-in-1 USB DisplayPort KVM Switch Cable w/ Audio & Microphone
Connect high resolution DisplayPort® video, USB, and audio all in one cable
Product Support
Drivers & Downloads
Manual(s):
-
SVx31DPUA.pdf
English
Compliance Letter(s):
Data Sheet(s)
- SV231DPUA_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
KVM stands for Keyboard Video Mouse and KVM switches allow you to switch the use of a keyboard, display and mouse between multiple computers. KVM switches also commonly let you switch audio and USB devices between computers.
There are different types of KVM switches as well.
- Standard box KVM switches. (e.g. SV231USB)
- Cable KVM switches. (e.g. SV211USB)
- Multi-Monitor KVM switches. (e.g. SV231DDUSB)
- IP KVM switches. (e.g. SV841HDIE)
Standard box and cable KVM switches are a simple way to switch the use of a keyboard, display, and mouse between multiple computers. Multi-monitor KVM switches allow you to switch multiple displays between computers, and IP KVM switches allow you to remotely control the KVM switch and connected computers over a network.
Here are some important things to consider before purchasing a KVM switch.
- How many computers do you need to control? Purchase a KVM switch that supports the number of computers in your setup.
- Which video connections do your computers and display(s) support? It is best practice to use the same video connections wherever possible.
- Will you be using a PS/2 or USB mouse and keyboard?
- Do you need multiple monitor support? Ensure every computer can support the number of monitors you are looking to use in your setup.
- Do you need audio support?
- What resolution(s) do you want your display(s) running at? The KVM switch must support the resolution(s) you want to use.
- Would you like hotkey support? Some KVM switches support the use of hotkey combinations to complete tasks such as switching between computers.
There are a couple of other important things you may want to take note of:
- Some KVM switches require proprietary cables to function. These KVM cables may vary by each KVM switch. For StarTech.com KVM switches that require proprietary cables, the KVM switches will either come with these cables, or they will be listed in the Accessories tab on the individual product pages. For more information, see our video dedicated to KVM switch cables.
- Basic mice and keyboards are recommended for use with KVM switches. Wireless, gaming or combo mice and keyboards (mice and keyboards that use a single USB connection / receiver for both units) can cause performance issues, and in general, are not supported for use with KVM switches.
Copy Link
Was this information helpful? Yes No
It can be difficult to tell which ones are right for the KVM switch you are interested in. How can you tell which KVM cables you require? How can you tell if a KVM switch requires proprietary cables? How do these cables work?
Standard KVM Switches and Cables
Note: You will need one bundle of KVM cables per computer you want to connect to the KVM switch.
Standard KVM switches have no special cable requirements. If you have spare video and PS/2 or USB cables, you can use them to hook up the KVM switch to your computers. StarTech.com still sells KVM cable packages, but they are just for the convenience of buying them in bundles and usually involve some savings. Keep in mind that even if you have some of the cables you need, it still might be advantageous to buy the bundle.
KVM Switches with Opposite Gender Video Connections
Some KVM switches use male video connections for the computers and female video connections for the console ports. In this case you simply need a video extension cable, or a KVM cable package appropriate to the KVM switch. This is so you cannot accidentally plug cables from your computer into the console ports.
KVM Switches Requiring Proprietary Cables
KVM switches can also use proprietary KVM cables to connect to the individual computers. This is often done with larger KVM switches and KVM switches intended for a server environment. These cables use a proprietary pinout which does not conform to the video standard in use, as the cable carries both the video and PS/2 or USB data along a single cable.
If you are unsure whether or not you need special cables, complete the following:
- Check the Technical Specifications tab on the individual product pages for What's in the Box. This section lists everything that comes with your purchase, and your KVM switch might come with the cables.
- Check the Accessories tab. This section lists potential accessories for the product you are looking at. StarTech.com will list the appropriate KVM cables for the KVM switch here.
- Check the Gallery and look at a picture of the back of the KVM switch.
Note: If there are no PS/2 or USB ports on the back of the KVM switch other than for the console, you will require proprietary cables.
If at this point you require further assistance in deciding which cables to purchase with your StarTech.com KVM switch, contact our technical support team.
Copy Link
Was this information helpful? Yes No
Whether a specific mouse or keyboard will work with StarTech.com KVM switches can depend on the type of mouse or keyboard you use. Any mice with additional functionality or keyboards that are not standard 104 key keyboards could cause issues. This includes wireless, gaming, combination (one USB receiver for both the mouse and keyboard), and Apple keyboards. We recommend that you use a standard wired mouse and keyboard with our KVM switches, especially when you troubleshoot issues.
If you cannot get a specific mouse or keyboard to work with your KVM switch, connect the mouse or keyboard into the USB hub ports, if available (they are marked on the back of the KVM switch). If the KVM switch has hotkey functionality, you will lose the functionality when using these hub ports.
Copy Link
Was this information helpful? Yes No
This device outputs DisplayPort video signals. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.
Passive and active conversions
The converter that you require depends on the type of DisplayPort video source that you are using. For more information about converting DisplayPort video signals, refer to the following FAQ: https://www.startech.com/faq/DisplayPort_Converter_DP_Multi_Mode.
Target connection | Passive conversion | Active conversion |
VGA | N/A | DisplayPort to VGA: https://www.startech.com/AV/Displayport-Converters/DP-VGA/. |
DVI |
DisplayPort to DVI: https://www.startech.com/AV/Displayport-Converters/DP-DVI/?filter_CONVERTTYPE=Passive. |
DisplayPort to DVI: https://www.startech.com/AV/Displayport-Converters/DP-DVI/?filter_CONVERTTYPE=Active. |
HDMI | DisplayPort to HDMI: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Passive. | DisplayPort to HDMI: https://www.startech.com/AV/Displayport-Converters/DP-HDMI/?filter_CONVERTTYPE=Active. |
Copy Link
Was this information helpful? Yes No
This device has a DisplayPort input port. If you have a video source that uses another video connection, there are options available to convert the video signal or connection. These options will be outlined below for each video source connection.
Note: You might need to use more than one converter as part of your solution; however, you should try to use the least number of converters and cables to connect your source and destination. If you have the option to convert from multiple source video connections, choose the option that requires the fewest number of conversions.
Source connection |
First conversion |
Second conversion (if required) |
VGA |
VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. |
HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort. |
DVI |
DVI to HDMI: https://www.startech.com/Cables/Audio-Video/Video-Adapter/HDMI-Cable-Adapters/. |
HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort. |
HDMI |
HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort. |
N/A |
Copy Link
Was this information helpful? Yes No
Installation
- Turn off all of the computers and monitors that will be connected to the KVM switch.
- Connect the power adapter to the KVM switch.
- Connect the video cables from your monitors to the console video port on the KVM switch.
- Turn on the monitors.
- Connect your keyboard and mouse to the console PS/2 or USB ports on the KVM switch.
- If you have not done so already, change the KVM switch to focus on port 1.
- Connect the video cables from PC1 to the KVM switch.
- Connect the PS/2 or USB cables from PC1 to the PC1 PS/2 or USB ports on the KVM switch.
- Turn on PC1. You should see the computer load the operating system that you are using on PC1.
- Make sure that the mouse and keyboard can control PC1.
- Repeat steps 4 to 8 for each additional computer that you want to connect to the KVM switch. Leave the computer in focus until you make sure that the mouse and keyboard can control the computer in step 8.
Copy Link
Was this information helpful? Yes No
Troubleshooting
There are some quick tests that you can perform to rule out potential issues. Start by turning off all of the connected computers and peripherals, unplugging everything from the KVM, including power, and leaving it for 10 seconds. Then connect everything to the KVM following the procedure in the following FAQ: https://www.startech.com/faq/kvm-switches-setup.
You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Video cables
-
KVM switch
-
Video source (such as a DVR or computer)
-
Video destination (such as a monitor or projector)
Note: When you are testing your setup components, it is recommended that you avoid using any video adapters. For example, if you are converting a VGA source to HDMI to be used with an HDMI extender, you should test with an HDMI source.
To test your setup components, try the following:
-
Use the video cable, KVM switch, video source, and video destination in another setup to see if the problem is with the components or the setup.
-
Use a different video cable, KVM switch, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the video source and video destination, it is recommended that you do the following:
-
Remove the KVM switch from your setup and test to make sure that the video source and video destination work together without the KVM switch.
-
Test to make sure that the video source and video destination work together at the resolution that you want to use.
Note: In order for your setup to work properly, the video source, KVM switch, and video destination all need to support the resolution that you are using.
Copy Link
Was this information helpful? Yes No
There are four troubleshooting actions that you can try if some but not all of the ports and your computer are working with the KVM switch.
- To determine if a specific cable is the source of the problem, switch the cables that connect the KVM switch to the computers to one working port and computer, and one port and computer that is not working. Keep the computer plugged into the same ports and only switch the cables. If the issue persists when you switch cables, the issue may be with the cable itself.
- To determine if the problem is between the computer and the KVM switch, using the same cables, connect the KVM switch to one computer that is working and one computer that is not working. If the issue persists when you switch computers, follows the issue may be with the computer and the KVM switch.
- Try reinitializing the KVM. This is done by following the setup instructions on the website.
- To determine if the KVM switch is the source of the problem, if you have another KVM switch, disconnect the current KVM switch and connect the second KVM switch.
Copy Link
Was this information helpful? Yes No
If the keys on your keyboard are repeating, complete the following:
- If the KVM you are using has USB ports, you can move your keyboard to the USB hub port on the back of the KVM (the USB hubs are marked).
Note: When you move the keyboard out of the keyboard port, you will not be able to access the hotkeys.
- You can adjust the typematic rate in your operating system’s settings. Depending on the version of Windows you are running, you can adjust the typematic rate by doing one of the following:
- Click Control Panel > Keyboard > Speed. Adjust the repeat delay and repeat rate until the keys no longer repeat.
- Click Control Panel > Hardware and Sound > Devices and Printers. Right-click Keyboard Settings. Adjust the repeat delay and repeat rate until the keys no longer repeat.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+