StarTech.com

2 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub

Switch between two triple head computers, while sharing three DVI displays, speakers & mic, USB Keyboard/Mouse, and USB 2.0 peripherals

Product ID: SV231TDVIUA

  • Switch 3 monitors and peripherals between 2 PCs
  • Supports high definition DVI resolutions on 3 monitors each up to 1920x1200
  • Switch Audio devices independently
View More
  • Supports front panel push button and hot-key functions for computer selection
  • OS independent; No software or drivers required
  • All metal chassis for long-term durability
  • Hub port supports High speed USB 2.0 devices
  • HDCP compliant
572,99 € EUR exc VAT
687,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 3
PC Interface USB
PC Video Type DVI
Rack-Mountable No
Performance
Auto Scan 3, 8, 15 & 30 seconds
DVI Support Yes
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 1920x1200
Maximum Number of Users 1
MTBF 62,000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 2 - 3.5 mm Mini-Jack (3 Position) Female
3 - DVI-I (29 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - USB B (4 pin) Female
4 - 3.5 mm Mini-Jack (3 Position) Female
6 - DVI-I (29 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note While the DVI connector on this KVM is DVI-I, the KVM only supports single-link DVI-D (digital only) video sources. It is recommended wherever possible to use DVI-D cables across all PC to KVM and KVM to console connections.
Indicators
LED Indicators 2 - Green - Active PC
2 - Orange - PC Online
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 100 mm [3.9 in]
Product Height 7.4 cm [2.9 in]
Product Width 15.9 cm [6.3 in]
Weight of Product 900 g [31.8 oz]
Packaging Information
Package Height 95 mm [3.7 in]
Package Length 24 cm [9.4 in]
Package Width 18.5 cm [7.3 in]
Shipping (Package) Weight 1.4 kg [3.1 lb]
What's in the Box
Included in Package 1 - 2 Port Triple Display KVM
4 - Rubber Foot Pads
1 - Universal Power Adapter (NA/UK/EU)
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub
SV231QDVIUA
2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub

Switch between two Computers sharing four DVI displays, speakers & mic, USB Keyboard & Mouse, and USB 2.0 peripheral

689,99 € exc VAT
827,99 € inc VAT
4 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub
SV431TDVIUA
4 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub

Switch between four triple head computers, while sharing three DVI displays, speakers & mic, USB Keyboard/Mouse, and USB 2.0 peripherals

543,99 € exc VAT
652,79 € inc VAT
2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub
SV231DD2DUA
2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 2 multimedia computers

358,99 € exc VAT
430,79 € inc VAT
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV231DDVDUA
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 2 multimedia computers

250,99 € exc VAT
301,19 € inc VAT
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

369,99 € exc VAT
443,99 € inc VAT
4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub
SV431DD2DUA
4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 4 multimedia computers

479,99 € exc VAT
575,99 € inc VAT
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV431DDVDUA
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 4 multimedia computers

373,99 € exc VAT
448,79 € inc VAT

Accessories