Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2 Port USB VGA Cable KVM Switch - USB Powered with Remote Switch

Product ID: SV211USB

Control two VGA, USB-equipped PCs with a single monitor, keyboard, and mouse peripheral set

Features
  • Supports resolutions up to 2048x1536

  • Switch PCs via push-button, hot-keys or switching software (included)

  • Space-saving design, minimal footprint

More Features . . .
  • Integrated KVM cables and remote switch

  • Switching software supports PC and Mac® platforms

  • USB Powered - No external power adapter required

  • Supports hot-plugging

  • Remote switch on 1.5m (5ft.) cable

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
50,99 € EUR exc VAT
61,19 € inc VAT

ID: SV211USB

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The SV211USB 2-Port VGA Cable KVM Switch lets you control two VGA, USB-equipped PCs with a single monitor, keyboard and mouse.

To help organize your desk without sacrificing valuable work space, this VGA USB KVM switch features a compact footprint and integrated KVM cables that can be connected directly to your systems. Plus, the KVM is USB-powered, eliminating the need for a bulky external power adapter and wall outlet.

This VGA KVM switch offers support for resolutions up to 2048x1536, for the ability to drive a high-resolution VGA display. For simple switching between connected systems, the KVM features a convenient push-button remote switch on a 1.5 meter (5ft) cable, as well as keyboard hot-key support and PC or Mac® compatible switching software.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Avoid cabling hassles with integrated KVM and remote switch cables
  • Save desk space with a compact design
  • Switch between systems easily using the included remote switch
Common Customer Questions

View FAQs...

Compatible With

View full OS compatibility

Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS 10.x (Tested up to 10.9), 9.x

Applications
  • Great for PC test/burn-in computer control, saving the desk space required for two monitors, keyboards and mice
  • Perfect for sharing computers and attached peripherals in the home or home office
  • Dual system control for single user workstations, increasing user productivity in the office
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
Hot-Key Selection Yes
IP Control No
On-Screen Display No
Port Selection Support Push Button, Hotkeys, and Software
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 1 - VGA (15 pin, High Density D-Sub) Male
1 - USB Type-A (4 pin) USB 2.0 Male
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016
Mac OS 10.x (Tested up to 10.9), 9.x
Special Notes / Requirements
Note OS Compatibility refers to KVM software only - the KVM itself can be used without software on any platform
Indicators
LED Indicators 1 - PC Selection indictor
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH Non-Condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (4°F to 140°F)
Physical Characteristics
Cable Length 850 mm [33.5 in]
Color Black
Enclosure Type Plastic
Product Height 23 mm [0.9 in]
Product Length 88 mm [3.5 in]
Product Weight 380 g [13.4 oz]
Product Width 66 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 442 g [15.6 oz]
What's in the Box
Included in Package 1 - KVM Switch
1 - Software CD
1 - Instruction Manual
2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered
SV211HDUA

2 Port USB HDMI Cable KVM Switch with Audio and Remote Switch – USB Powered

Control two HDMI®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

118,99 € exc VAT
142,79 € inc VAT

2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA

2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

118,99 € exc VAT
142,79 € inc VAT

KM Switch Cable with File Transfer - USB 3.0
SVUSB3DSA

KM Switch Cable with File Transfer - USB 3.0

Control and transfer files between two Windows computers using a single keyboard and mouse

100,99 € exc VAT
121,19 € inc VAT

* Product appearance and specifications are subject to change without notice.