StarTech.com

4 Port 1U Rackmount USB KVM Switch with OSD

Control up to 4 VGA and USB computers from a single keyboard, mouse and monitor

Product ID: SV431DUSBU

  • OS Independent – No drivers or software required
  • Auto-scan function automatically selects computer sequentially
  • Front panel push-button and Hotkey switching allow easy computer access
View More
  • Identifies and selects computers by the names assigned using the OSD
  • USB console connections
  • Rename connected computers for easy identification
  • OSD security allows each PC to be password protected
  • Plug-and-play system configuration
  • Rugged, all-metal 1U chassis for use in harsh environments and space-saving cabinets
  • Supported Wide Screen Resolutions: 1920x1200, 1920x1080, 1680x1050, 1400x1050, 1440x900, 1360x768
  • Supported 4 : 3 Resolutions: 1920x1440, 1600x1200, 1280x1024, 1024x768
248,99 € EUR exc VAT
298,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio No
Cables Included No
Daisy-Chain Yes
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable Optional
Performance
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1440@60Hz (1920 x 1200@60Hz - Wide Screen)
Maximum Number of Users 1
MTBF 143000 hours
On-Screen Display Yes
Port Selection Support Push Button, Hotkeys, and OSD (On Screen Display)
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Green - Power
4 - Green - Online PC
4 - Red - Selected PC
Power
Center Tip Polarity Positive
Input Current 0.2A
Input Voltage 100 - 240 AC
Output Current 0.6A
Output Voltage 9V DC
Plug Type M
Power Consumption (In Watts) 5.4
Power Source AC Adapter Included
Environmental
Humidity 80% RH
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 130 mm [5.1 in]
Product Height 4.3 cm [1.7 in]
Product Width 22 cm [8.7 in]
Weight of Product 957 g [33.8 oz]
Packaging Information
Package Height 89 mm [3.5 in]
Package Length 21.5 cm [8.5 in]
Package Width 41.1 cm [16.2 in]
Shipping (Package) Weight 1.6 kg [3.5 lb]
What's in the Box
Included in Package 1 - 4-port KVM switch
4 - foot pads
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories