StarTech.com

4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 4 multimedia computers

Product ID: SV431DD2DUA

  • Front panel push-buttons and Hot-key functions for easy switching
  • Supports resolutions up to 2048x1536 (Analog) and 1920x1200 (digital)
  • USB 2.0 hub for peripheral sharing (Thumb drives, external hard drives, web cams, etc.)
View More
  • Audible tone confirms port switching
  • Combined or independent switching of audio ports
  • EDID retention - eliminates hassle when switching between computers as the KVM "remembers" monitor settings
  • Supports all USB-capable operating systems (Windows 98e/SE/ME/2000/XP/Vista/7, Linux, Mac OS, etc.)
  • Rugged, all-metal chassis for use in harsh environments
  • TMDS compliant to support DDC2B emulation and HDCP for digital contents protection
  • Status LED display for easy port status monitoring
479,99 € EUR exc VAT
575,99 € EUR inc VAT

Overview

The SV431DD2DUA 4-port Dual DVI USB KVM Switch allows up to four PCs, each with dual DVI video outputs, to share two monitors, one microphone and set of speakers, one keyboard and one mouse as well as two other USB peripherals.

An ideal solution for graphic designers, CAD/CAM designers or educational and financial institutions, the dual view KVM Switch allows you to instantly switch back and forth between dual DVI display PCs at the touch of a button, while maintaining professional level video quality on both monitors. The dual DVI switch also features an integrated USB hub port that allows USB 2.0 peripherals such as thumb drives, external hard drives or web cams to be shared between attached systems - eliminating duplicate peripheral costs.

Please Note: While both DVI-I (analog mode) and DVI-D (digital only) are supported by the KVM, both source PCs should output the same signal type for proper switching. It is recommended wherever possible to use DVI-D cables across all PC to KVM and KVM to Console connections. Please contact technical support if you require assistance identifying your source.

This product is TAA compliant and backed by a Startech.com 3 year warranty with free lifetime technical support.

Rackmount your KVM switch

If you’d like to mount this KVM switch to your server rack, StarTech.com offers a 1U Rackmount Bracket (sold separately) that turns this KVM into a rackmountable KVM.

The StarTech.com Advantage

  • Integrated USB 2.0 hub and Mic/Audio ports allow the user to have full multimedia control of two computers and share USB peripherals eliminating the expense of duplicate devices
  • Take full advantage of Dual head video cards by switching up to four machines across two high resolution DVI monitors
  • Absolutely no software or drivers required providing a completely OS independent KVM solution

Applications

Four system control for single user workstations with dual head video cards, increasing user productivity in the office

Control up to four dual display multimedia computers with a single set of console peripherals (Keyboard, Mouse, and two Monitors)

Ideal for financial/banking industries, graphic designers, multi-media applications and industries using CAD/CAM applications, and multiple screens

Integrated USB 2.0 hub and Mic/Audio ports allow the user to have full multimedia control of two computers and share USB peripherals

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 2
PC Interface USB
PC Video Type DVI
Rack-Mountable Optional
Performance
DVI Support Yes - Single Link
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 2048x1536 @85Hz
Maximum Digital Resolutions 1920x1200 @60Hz
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 2 - 3.5 mm Mini-Jack (3 Position) Female
2 - DVI-I (29 pin) Female
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - USB B (4 pin) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
8 - DVI-I (29 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Green - Power
4 - Green - Host Online, Red - Host Selected
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 110V-240V AC
Output Current 1.5A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 130 mm [5.1 in]
Product Height 60 mm [2.4 in]
Product Weight 1.3 kg [2.8 lb]
Product Width 220 mm [8.7 in]
Packaging Information
Shipping (Package) Weight 1.8 kg [4 lb]
What's in the Box
Included in Package 1 - 4-port dual DVI USB KVM
4 - foot pads
1 - universal power adapter (NA/EU/UK/AU)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV431DDVDUA
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 4 multimedia computers

373,99 € exc VAT
448,79 € inc VAT
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV231DDVDUA
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 2 multimedia computers

250,99 € exc VAT
301,19 € inc VAT
4 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables
SV431DVIUDDM
4 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables

Control 4 DVI, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

390,99 € exc VAT
469,19 € inc VAT
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV231DVIUA
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between two multimedia computers

189,99 € exc VAT
227,99 € inc VAT
2 Port High Resolution USB DVI Dual Link KVM Switch with Audio
SV231DVIUAHR
2 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control two high resolution DVI multimedia computers from a single console

256,99 € exc VAT
308,39 € inc VAT
2 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables
SV231DVIUDDM
2 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables

Control 2 DVI, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

283,99 € exc VAT
340,79 € inc VAT
2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub
SV231DD2DUA
2 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 2 multimedia computers

358,99 € exc VAT
430,79 € inc VAT
2 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub
SV231TDVIUA
2 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub

Switch between two triple head computers, while sharing three DVI displays, speakers & mic, USB Keyboard/Mouse, and USB 2.0 peripherals

572,99 € exc VAT
687,59 € inc VAT
2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub
SV231QDVIUA
2 Port Quad Monitor Dual-Link DVI USB KVM Switch with Audio & Hub

Switch between two Computers sharing four DVI displays, speakers & mic, USB Keyboard & Mouse, and USB 2.0 peripheral

689,99 € exc VAT
827,99 € inc VAT
4 Port High Resolution USB DVI Dual Link KVM Switch with Audio
SV431DVIUAHR
4 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control up to 4 high resolution multimedia computers from a single console

399,99 € exc VAT
479,99 € inc VAT
4 Port DVI USB KVM Switch with Dual DVI Console and Quad-View 4-in-1 Display
SV431DVIUAQV
4 Port DVI USB KVM Switch with Dual DVI Console and Quad-View 4-in-1 Display

Control 4 systems using a single peripheral set, with dual DVI console connections and multiple picture-in-picture display modes

3.208,99 € exc VAT
3.850,79 € inc VAT
4 Port Triple Monitor DVI USB KVM Switch with Audio &  USB 2.0 Hub
SV431TDVIUA
4 Port Triple Monitor DVI USB KVM Switch with Audio & USB 2.0 Hub

Switch between four triple head computers, while sharing three DVI displays, speakers & mic, USB Keyboard/Mouse, and USB 2.0 peripherals

543,99 € exc VAT
652,79 € inc VAT
8 Port 1U Rackmount DVI USB KVM Switch
SV831DVIU
8 Port 1U Rackmount DVI USB KVM Switch

Control up to 8 USB computers with DVI or HDMI® video, from one keyboard, mouse and monitor

987,99 € exc VAT
1.185,59 € inc VAT

Accessories