StarTech.com
Discontinued

4 Port SuperSpeed USB 3.0 VGA KVM Switch with Audio and Cables

Control 4 VGA, USB 3.0 equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

Product ID: SV431U3A

  • Integrated USB 3.0 (5 Gbps) hub
  • Hot-key and front-panel push buttons for easy computer selection
  • Video, audio and USB cables included
View More
  • Supports resolutions up to 2048x1536
  • No software or drivers required
  • USB keyboard and mouse console connections
  • Stereo audio and microphone support
0,00 € EUR exc VAT
0,00 € EUR inc VAT

Overview

The SV431U3A 4-Port USB 3.0 VGA KVM Switch lets you control 4 VGA, USB 3.0-equipped PCs with a single monitor, keyboard, mouse and audio peripheral set. For added convenience, the included KVM cables provide a ready-to-use KVM solution.

This USB 3.0 KVM Switch offers an integrated 2-port hub that supports USB 3.0 data rates up to 5 Gbps, and is backward compatible with USB 2.0 and 1.1/1.0 devices, ensuring flawless performance for your USB peripherals.

Offering support for high resolutions (up to 2048x1536), this 4-port VGA KVM switch has the ability to drive large VGA displays with ease, making it ideal for graphical applications that require high-res video output.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Leverage the full speed of your shared USB 3.0 peripherals with the integrated USB 3.0 hub
  • Save time and money with a complete KVM solution, including USB, video and audio cables
  • Enjoy universal, OS-independent compatibility with no software or driver requirements

Applications

Control four VGA USB computers with a single set of console peripherals (Keyboard, Mouse and Monitor)

Ideal for financial/banking industries, graphic designers, multi-media applications and industries using CAD/CAM applications

Integrated USB 3.0 hub and Mic/Audio allows the user to have full multimedia control of two computers and share USB peripherals in a home or office

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included Yes
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB 3.0
PC Video Type VGA
Rack-Mountable No
Performance
Audio Specifications 2-Channel Stereo supported
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 2048 x 1536
Maximum Cable Length 10 m [32.8 ft]
MTBF 183,411 Hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - USB Type-B (9 pin) USB 3.0 Female
4 - VGA (15 pin, High Density D-Sub) Female
8 - 3.5 mm Mini-Jack (3 Position) Female
Other Interface(s) 2 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 4 - Hub selection indicator
4 - PC Selection Indicator
Power
Center Tip Polarity Positive
Input Current 0.5 A
Input Voltage 100 ~ 240 AC
Output Current 2 A
Output Voltage 9 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 0~90% RH Non-Condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 45 mm [1.8 in]
Product Length 254 mm [10 in]
Product Weight 938 g [33.1 oz]
Product Width 102 mm [4 in]
Packaging Information
Shipping (Package) Weight 3.1 kg [6.9 lb]
What's in the Box
Included in Package 1 - 4 Port USB 3.0 KVM Switch
4 - VGA M/M Cables
4 - USB 3.0 A-B Cables
4 - 3.5mm Audio/Mic Cables
1 - Instruction Manual
1 - Universal Power Adapter (NA/UK/EU)
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories

Product Support

Frequently Asked Questions

Before You Buy

KVM stands for Keyboard Video Mouse and KVM switches allow you to switch the use of a keyboard, display and mouse between multiple computers.  KVM switches also commonly let you switch audio and USB devices between computers.

There are different types of KVM switches as well.

  • Standard box KVM switches. (e.g. SV231USB)
  • Cable KVM switches. (e.g. SV211USB)
  • Multi-Monitor KVM switches.  (e.g. SV231DDUSB)
  • IP KVM switches. (e.g. SV841HDIE)

Standard box and cable KVM switches are a simple way to switch the use of a keyboard, display, and mouse between multiple computers.  Multi-monitor KVM switches allow you to switch multiple displays between computers, and IP KVM switches allow you to remotely control the KVM switch and connected computers over a network.

Here are some important things to consider before purchasing a KVM switch.

  • How many computers do you need to control?  Purchase a KVM switch that supports the number of computers in your setup.
  • Which video connections do your computers and display(s) support?  It is best practice to use the same video connections wherever possible.
  • Will you be using a PS/2 or USB mouse and keyboard?
  • Do you need multiple monitor support?  Ensure every computer can support the number of monitors you are looking to use in your setup.
  • Do you need audio support?
  • What resolution(s) do you want your display(s) running at?  The KVM switch must support the resolution(s) you want to use.
  • Would you like hotkey support?  Some KVM switches support the use of hotkey combinations to complete tasks such as switching between computers.

There are a couple of other important things you may want to take note of:

  • Some KVM switches require proprietary cables to function.  These KVM cables may vary by each KVM switch.  For StarTech.com KVM switches that require proprietary cables, the KVM switches will either come with these cables, or they will be listed in the Accessories tab on the individual product pages.  For more information, see our video dedicated to KVM switch cables.
  • Basic mice and keyboards are recommended for use with KVM switches.  Wireless, gaming or combo mice and keyboards (mice and keyboards that use a single USB connection / receiver for both units) can cause performance issues, and in general, are not supported for use with KVM switches.

It can be difficult to tell which ones are right for the KVM switch you are interested in.  How can you tell which KVM cables you require?  How can you tell if a KVM switch requires proprietary cables?  How do these cables work? 

Standard KVM Switches and Cables

Note: You will need one bundle of KVM cables per computer you want to connect to the KVM switch.

Standard KVM switches have no special cable requirements.  If you have spare video and PS/2 or USB cables, you can use them to hook up the KVM switch to your computers.  StarTech.com still sells KVM cable packages, but they are just for the convenience of buying them in bundles and usually involve some savings.  Keep in mind that even if you have some of the cables you need, it still might be advantageous to buy the bundle.

KVM Switches with Opposite Gender Video Connections

Some KVM switches use male video connections for the computers and female video connections for the console ports.  In this case you simply need a video extension cable, or a KVM cable package appropriate to the KVM switch.  This is so you cannot accidentally plug cables from your computer into the console ports.

KVM Switches Requiring Proprietary Cables

KVM switches can also use proprietary KVM cables to connect to the individual computers.  This is often done with larger KVM switches and KVM switches intended for a server environment.  These cables use a proprietary pinout which does not conform to the video standard in use, as the cable carries both the video and PS/2 or USB data along a single cable.

If you are unsure whether or not you need special cables, complete the following:

  1. Check the Technical Specifications tab on the individual product pages for What's in the Box.  This section lists everything that comes with your purchase, and your KVM switch might come with the cables.
  2. Check the Accessories tab.  This section lists potential accessories for the product you are looking at.  StarTech.com will list the appropriate KVM cables for the KVM switch here. 
  3. Check the Gallery and look at a picture of the back of the KVM switch.

Note: If there are no PS/2 or USB ports on the back of the KVM switch other than for the console, you will require proprietary cables.

If at this point you require further assistance in deciding which cables to purchase with your StarTech.com KVM switch, contact our technical support team.  

Whether a specific mouse or keyboard will work with StarTech.com KVM switches can depend on the type of mouse or keyboard you use.  Any mice with additional functionality or keyboards that are not standard 104 key keyboards could cause issues.  This includes wireless, gaming, combination (one USB receiver for both the mouse and keyboard), and Apple keyboards.  We recommend that you use a standard wired mouse and keyboard with our KVM switches, especially when you troubleshoot issues.

If you cannot get a specific mouse or keyboard to work with your KVM switch, connect the mouse or keyboard into the USB hub ports, if available (they are marked on the back of the KVM switch). If the KVM switch has hotkey functionality, you will lose the functionality when using these hub ports.

This device outputs a VGA signal. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.

Target connection First conversion Second conversion (if required)
DVI-D VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. HDMI to DVI-D: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI.
DVI-I VGA to DVI-I: https://www.startech.com/Cables/Audio-Video/Video-Adapter/DVIVGA/. N/A
HDMI

VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI.

N/A
DisplayPort VGA to HDMI: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=VGA&filter_AVOUTPUT=HDMI. HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort.

Note: You might need to use more than one converter as part of your solution; however, you should try to use the least number of converters and cables to connect your source and destination. If you have the option to convert to multiple target video connections, choose the option that requires the fewest number of conversions.

DVI-I and DVI-D

When you convert from VGA to DVI, you need to know if you are converting to a DVI-I or a DVI-D connection. For more information about how to identify the type of connection that you need, refer to the following FAQ: https://www.startech.com/faq/video_signal_converters_dvi_interface.

You also need to know which form of DVI that you are using, because DVI-I supports both analog (VGA) and digital (HDMI) signals, while DVI-D only supports digital (HDMI) signals.  

Note: Certain devices may have a DVI-I connection but only support DVI-D signaling. It is important to verify that your DVI-I device supports DVI-I signaling.

This device has a VGA input port.  If you have a video source that uses another video connection, there are options available to convert the video signal or connection. These options will be outlined below for each video source connection.

Source connection

Conversion

DVI-I

DVI-I to VGA: https://www.startech.com/DVIVGAMFBK.

DVI-D

DVI-D to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=DVI-D&filter_AVOUTPUT=VGA.

HDMI

HDMI to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=VGA.

DisplayPort

DisplayPort to VGA: https://www.startech.com/AV/Displayport-Converters/DP-VGA/.

DVI-I and DVI-D

When you convert from DVI to VGA, you need to know if you are converting from a DVI-I or a DVI-D connection. For more information about how to identify the type of connection that you have, refer to the following FAQ: https://www.startech.com/faq/video_signal_converters_dvi_interface.

You also need to know which form of DVI that you are using, because DVI-I supports both analog (VGA) and digital (HDMI) signals, while DVI-D only supports digital (HDMI) signals.  Some DVI-I connections only support DVI-D signaling.  In this case, you must use a DVI-D to VGA converter.

Installation

  1. Turn off all of the computers and monitors that will be connected to the KVM switch.
  2. Connect the power adapter to the KVM switch.
  3. Connect the video cables from your monitors to the console video port on the KVM switch. 
  4. Turn on the monitors.
  5. Connect your keyboard and mouse to the console PS/2 or USB ports on the KVM switch.
  6. If you have not done so already, change the KVM switch to focus on port 1.
  7. Connect the video cables from PC1 to the KVM switch.
  8. Connect the PS/2 or USB cables from PC1 to the PC1 PS/2 or USB ports on the KVM switch.
  9. Turn on PC1. You should see the computer load the operating system that you are using on PC1.
  10. Make sure that the mouse and keyboard can control PC1.
  11. Repeat steps 4 to 8 for each additional computer that you want to connect to the KVM switch. Leave the computer in focus until you make sure that the mouse and keyboard can control the computer in step 8.

Troubleshooting

There are some quick tests that you can perform to rule out potential issues. Start by turning off all of the connected computers and peripherals, unplugging everything from the KVM, including power, and leaving it for 10 seconds.  Then connect everything to the KVM following the procedure in the following FAQ: https://www.startech.com/faq/kvm-switches-setup.

You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • KVM switch

  • Video source (such as a DVR or computer)

  • Video destination (such as a monitor or projector)

Note: When you are testing your setup components, it is recommended that you avoid using any video adapters. For example, if you are converting a VGA source to HDMI to be used with an HDMI extender, you should test with an HDMI source.

To test your setup components, try the following:

  • Use the video cable, KVM switch, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different video cable, KVM switch, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the KVM switch from your setup and test to make sure that the video source and video destination work together without the KVM switch.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, KVM switch, and video destination all need to support the resolution that you are using.

There are four troubleshooting actions that you can try if some but not all of the ports and your computer are working with the KVM switch. 

  • To determine if a specific cable is the source of the problem, switch the cables that connect the KVM switch to the computers to one working port and computer, and one port and computer that is not working. Keep the computer plugged into the same ports and only switch the cables. If the issue persists when you switch cables, the issue may be with the cable itself.
  • To determine if the problem is between the computer and the KVM switch, using the same cables, connect the KVM switch to one computer that is working and one computer that is not working. If the issue persists when you switch computers, follows the issue may be with the computer and the KVM switch.
  • Try reinitializing the KVM.  This is done by following the setup instructions on the website.
  • To determine if the KVM switch is the source of the problem, if you have another KVM switch, disconnect the current KVM switch and connect the second KVM switch.

If the keys on your keyboard are repeating, complete the following:

  1. If the KVM you are using has USB ports, you can move your keyboard to the USB hub port on the back of the KVM (the USB hubs are marked).

Note: When you move the keyboard out of the keyboard port, you will not be able to access the hotkeys.

  1.  You can adjust the typematic rate in your operating system’s settings. Depending on the version of Windows you are running, you can adjust the typematic rate by doing one of the following:
    • Click Control Panel > Keyboard > Speed. Adjust the repeat delay and repeat rate until the keys no longer repeat.
    • Click Control Panel > Hardware and Sound > Devices and Printers. Right-click Keyboard Settings. Adjust the repeat delay and repeat rate until the keys no longer repeat.