StarTech.com

4 Port USB VGA KVM Switch with DDM Fast Switching Technology and Cables

Control 4 VGA, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

Product ID: SV431USBDDM

  • USB DDM technology and Dual-Core design for lag-free switching
  • Supports HD resolutions up to 1920x1440
  • All-time Full DDC communication for proper display detection
View More
  • Includes four 6ft KVM Cables (USB/VGA)
  • Integrated 2 port USB 2.0 hub
  • One-touch selectable Hot-keys and front panel push-button computer selection
  • No drivers or software required
386,99 € EUR exc VAT
464,39 € EUR inc VAT

Overview

The SV431USBDDM 4-Port USB VGA KVM Switch lets you control 4 VGA, USB-equipped PCs using a single peripheral set at high-definition VGA resolutions up to 1920x1440.

The included KVM cables provide a ready-out-of-the-box solution, while USB Dynamic Device Mapping (DDM) and Display Data Channel (DDC) features work to significantly reduce switching lag-time and improve overall compatibility with your connected display and input devices, saving you time and money.

For the next level in KVM performance, this VGA KVM switch integrates multi-core dedicated processing per channel and innovative, USB DDM technology that enables you to quickly switch between connected computers with next-to-zero delay. DDM maintains a constant communication channel between your USB peripherals and connected systems, avoiding the time necessary for your systems to re-recognize the devices when switching.

In addition to faster switching, the KVM offers All-time Display Data Channel (Full DDC) technology to maintain proper display detection among connected systems, a simple one-touch button for hot-key selection and an integrated 2-port USB hub allowing you to share additional peripherals.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Switch between devices with minimal lag through fast-switching DDM technology
  • Instant setup and operation with included KVM cables
  • Near universal compatibility with all USB input devices through USB DDM Ports

Applications

Control 4 USB-enabled computers using a single keyboard, mouse, and VGA monitor

Use in call centers, help desks, education, and home office environments to control multiple systems

Ideal for financial/banking industries, graphic designers, multimedia applications and industries using CAD/CAM applications

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable No
Performance
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920x1440
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 4 - USB B (4 pin) Male
4 - VGA (15 pin, High Density D-Sub) Female
Other Interface(s) 1 - RJ-45 Female
2 - USB Type-A (4 pin) USB 2.0 Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 4 - PC Selection Indicators
4 - Hot-Key Selection Indicators
Power
Center Tip Polarity Positive
Input Current 0.4A
Input Voltage 100 ~ 240 AC
Output Current 2.0A
Output Voltage 5 DC
Plug Type M
Power Consumption (In Watts) 10
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH (Non-Condensing)
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -30°C to 70°C (-22°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Height 46 mm [1.8 in]
Product Length 275 mm [10.8 in]
Product Weight 1.2 kg [2.5 lb]
Product Width 130 mm [5.1 in]
Packaging Information
Package Quantity 1
Shipping (Package) Weight 3 kg [6.5 lb]
What's in the Box
Included in Package 1 - KVM Switch
4 - 6ft VGA USB KVM Cables
1 - Firmware Upgrade Cable
1 - Universal power adapter: comes ready for NA/EU/UK only when you buy in NA/EU/UK; comes ready for Australia and New Zealand only when you buy in Australia and New Zealand
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables
SV231DVIUDDM
2 Port USB DVI KVM Switch with DDM Fast Switching Technology and Cables

Control 2 DVI, USB-equipped PCs with a single peripheral set, with USB Dynamic Device Mapping to avoid switching lag-time

283,99 € exc VAT
340,79 € inc VAT
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub
SV231DVIUA
2 Port DVI USB KVM Switch with Audio and USB 2.0 Hub

Share keyboard, mouse, speakers and a DVI display between two multimedia computers

189,99 € exc VAT
227,99 € inc VAT
2 Port High Resolution USB DVI Dual Link KVM Switch with Audio
SV231DVIUAHR
2 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control two high resolution DVI multimedia computers from a single console

256,99 € exc VAT
308,39 € inc VAT

Accessories