StarTech.com

4-port KVM Switch with Dual VGA - USB 2.0

Control four Dual VGA, USB-equipped PCs with a two monitor console and audio peripheral set

Product ID: SV431DVGAU2A

  • Maximum productivity with dual display and multi-computer access
  • Hassle-free operation with hotkey and push-button switching
  • Share your USB peripheral devices with built-in 2-port USB hub
View More
  • Supports resolutions up to 1920x1200
  • 3.5mm speaker and microphone console support
380,99 € EUR exc VAT
457,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
KVM Ports 4
Number of Monitors Supported 2
PC Interface USB
PC Video Type VGA
Rack-Mountable Optional
Performance
DVI Support No
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1200
Maximum Number of Users 1
MTBF 145000 hours
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Supported Resolutions up to 1920 x 1200
Connector(s)
Console Interface(s) 2 - VGA (15 pin, High Density D-Sub) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
4 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 8 - VGA (15 pin, High Density D-Sub) Female Input
8 - 3.5 mm Mini-Jack (3 Position) Female Input
4 - USB B (4 pin) Female
Indicators
LED Indicators 1 - Green - Power
4 - Green - PC Detected
4 - PC Selection Indicators
4 - Red - PC Indicator
Power
Center Tip Polarity Positive
Input Current 0.8A
Input Voltage 100 - 240 AC
Output Current 1.5A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Steel
Product Depth 130 mm [5.1 in]
Product Height 6 cm [2.4 in]
Product Length 22 cm [8.7 in]
Product Width 13.5 cm [5.3 in]
Weight of Product 1.2 kg [2.7 lb]
Packaging Information
Package Height 28 mm [1.1 in]
Package Length 33 cm [13 in]
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 1.8 kg [3.9 lb]
What's in the Box
Included in Package 1 - dual VGA USB KVM switch
1 - universal power adapter (NA / EU / UK / AU)
1 - instruction manual

Certifications

Related Products

2-port KVM Switch with Dual VGA - USB 2.0
SV231DVGAU2A
2-port KVM Switch with Dual VGA - USB 2.0

Access two dual-video computers and two shared USB peripherals from a single workstation

259,99 € exc VAT
311,99 € inc VAT
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV231DDVDUA
2 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 2 multimedia computers

250,99 € exc VAT
301,19 € inc VAT
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub
SV431DDVDUA
4 Port DVI VGA Dual Monitor KVM Switch USB with Audio & USB 2.0 Hub

Share a keyboard and mouse as well as 1 VGA and 1 DVI displays/monitors between 4 multimedia computers

373,99 € exc VAT
448,79 € inc VAT
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

369,99 € exc VAT
443,99 € inc VAT
2 Port High Resolution USB DVI Dual Link KVM Switch with Audio
SV231DVIUAHR
2 Port High Resolution USB DVI Dual Link KVM Switch with Audio

Control two high resolution DVI multimedia computers from a single console

256,99 € exc VAT
308,39 € inc VAT
4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub
SV431DD2DUA
4 Port Dual DVI USB KVM Switch with Audio & USB 2.0 Hub

Share a keyboard, mouse and dual DVI displays/monitors between 4 multimedia computers

479,99 € exc VAT
575,99 € inc VAT
4 Port USB DisplayPort KVM Switch with Audio
SV431DPUA
4 Port USB DisplayPort KVM Switch with Audio

Share keyboard, mouse, and DisplayPort display between four HD multimedia systems

358,99 € exc VAT
430,79 € inc VAT
16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables
SV1631DUSBUK
16 Port 1U Rackmount USB KVM Switch Kit with OSD and Cables

A complete 16-port USB KVM kit, including all necessary cables and accessories

864,99 € exc VAT
1.037,99 € inc VAT

Accessories