StarTech.com

8 Port Rackmount USB VGA KVM Switch w/ Audio (Audio Cables Included)

Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor

Product ID: SV831DUSBAU

  • Supports Hotkey and front panel push-button switching
  • Identify and select computers by names assigned via the OSD menu
  • OSD security allows each PC to be password protected
View More
  • Supported Wide Screen Resolutions: 1920x1200, 1920x1080, 1680x1050, 1400x1050, 1440x900, 1360x768
  • Supported 4:3 Resolutions: 1920x1440, 1600x1200, 1280x1024, 1024x768
  • Auto-scan function automatically selects computer sequentially
  • Cascade configuration expands system capability
  • USB console interface
  • Plug-and-play system configuration
  • USB Keyboard and Mouse combo supported on one USB connection
538,99 € EUR exc VAT
646,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain Yes
KVM Ports 8
Number of Monitors Supported 1
PC Interface USB
PC Video Type VGA
Rack-Mountable Yes
U Height 1U
Performance
Hot-Key Selection Yes
IP Control No
Maximum Analog Resolutions 1920 x 1440@60Hz (1920 x 1200@60Hz - Wide Screen)
Maximum Cascaded Computers 64
Maximum Number of Users 1
MTBF 150000 hours
On-Screen Display Yes
Port Selection Support Push Button, Hotkeys, and OSD (On Screen Display)
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - VGA (15 pin, High Density D-Sub) Female
2 - 3.5 mm Mini-Jack (3 Position) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 16 - 3.5 mm Mini-Jack (3 Position) Female
8 - VGA (15 pin, High Density D-Sub) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Package includes eight 6ft. green audio cables and eight 6ft. red microphone cables. Other lengths and options are available on the accessories page.
Indicators
LED Indicators 1 - Green - Power
8 - Green - Online PC
8 - Red - Selected PC
Power
Power Consumption (In Watts) 48
Environmental
Humidity 80% RH
Operating Temperature 5°C to 40°C (41°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Material Steel
Product Depth 180 mm [7.1 in]
Product Height 4.5 cm [1.8 in]
Product Width 54 cm [21.3 in]
Weight of Product 2.6 kg [5.7 lb]
Packaging Information
Package Height 26.4 cm [10.4 in]
Package Length 59.1 cm [23.3 in]
Package Width 12.3 cm [4.8 in]
Shipping (Package) Weight 4.7 kg [10.3 lb]
What's in the Box
Included in Package 1 - KVM Switch
2 - Mounting Brackets
8 - 6ft. Green Audio Cables and Red Microphone Cables (16 in Total)
4 - Foot Pad
3 - 6 ft. Power Cords (NA, EU, UK)
1 - User Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Accessories