StarTech.com

KVM Console to USB 2.0 Portable Laptop Crash Cart Adapter

Turn any laptop into a console for headless servers, PCs, ATMs, kiosks and more

Product ID: NOTECONS01

  • Very small footprint with integrated KVM cables
  • Self-powered – draws its power from the server USB connections
  • Multi-platform support USB and PS/2 to the server or KVM (PS/2 for Keyboard Only)
View More
  • LED indicators for USB link, Host Video link, and Host Keyboard/Mouse Link
  • Manual video adjustments to control the picture position, sharpness and image noise for optimal performance settings
  • Snapshot feature allows you to capture screen shots of your server, error messages, and activity
  • Pre-loaded special key commands
  • Keyboard emulation support for USB, PS/2 and SUN systems
  • Auto image centering adjustment for 4x3 images on a wide screen display
  • Automatic video scaling when resizing the viewing pane from the console PC (laptop) for immediate, automatic compatibility
  • Manual video override adjustments allows it to work with legacy and industrial devices where other portable consoles do not
  • True USB mouse synchronization ensures accurate navigation of the connected server
543,99 € EUR exc VAT
652,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
KVM Ports 1
Number of Monitors Supported 1
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable No
Performance
Hot-Key Selection No
IP Control No
Maximum Analog Resolutions 1920x1200 @ 60Hz
Maximum Number of Users 1
MTBF 284000 Hrs
On-Screen Display No
Connector(s)
Console Interface(s) 1 - USB Mini-B (5 pin) Female Input
Host Connectors 1 - PS/2 (6 pin, Mini-DIN) Male
1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Software
OS Compatibility Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 2.6.x to 4.11.x (LTS Versions Only)
Special Notes / Requirements
Note If you're interfacing with a Linux device, this adapter is only compatible with standard QWERTY keyboards in U.S English configuration
Indicators
LED Indicators 1 - Host/Server Keyboard/Mouse (USB,PS/2) Link
1 - Host/Server Video (VGA) Link
1 - User Console/USB Link
Power
Power Source USB-Powered
Environmental
Humidity 80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Cable Length 1 x 15in (385mm) USB host cable, 1 x 3in (76mm) VGA host cable, 1 x 6ft (1.8m) USB Console cable
Color Black
Material Plastic
Product Depth 115 mm [4.5 in]
Product Height 1.5 cm [0.6 in]
Product Width 74 mm [2.9 in]
Weight of Product 170 g [6 oz]
Packaging Information
Package Height 16 cm [6.3 in]
Package Length 45 mm [1.8 in]
Package Width 30 cm [11.8 in]
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - USB PS/2 KVM Console Adapter
1 - USB Cable
1 - USB to PS/2 Adapter
1 - USB Software Key

Compatibility

View full OS compatibility
Windows® XP, Vista, 7, 8, 8.1, 10
Windows Server® 2008 R2, 2012, 2016, 2019
Mac OS® 10.6 to 10.14
Linux 2.6.x to 4.11.x (LTS Versions Only)

Certifications

Related Products

USB Crash Cart Adapter with File Transfer & Video Capture
NOTECONS02
USB Crash Cart Adapter with File Transfer & Video Capture

Portable KVM Console | VGA Video | 1920 x 1200 60Hz | Cables Included

610,99 € exc VAT
733,19 € inc VAT
Laptop-to-Server KVM Console with Rugged Housing
NOTECONS02X
Laptop-to-Server KVM Console with Rugged Housing

Use this USB crash-cart adapter to turn your laptop into a portable KVM console for accessing servers, ATMs and kiosks with file transfer and video capture

660,99 € exc VAT
793,19 € inc VAT
2-port KVM Console Adapter - Laptop-to-Server
SV231USBLC
2-port KVM Console Adapter - Laptop-to-Server

Instantly turn your laptop into a 2-port KVM console, by connecting it to this rackmounted crash cart adapter

955,99 € exc VAT
1.147,19 € inc VAT
KM Switch Cable with File Transfer - USB 3.0
SVUSB3DSA
KM Switch Cable with File Transfer - USB 3.0

Control and transfer files between two Windows computers using a single keyboard and mouse

100,99 € exc VAT
121,19 € inc VAT

Accessories