StarTech.com

Spare 5V DC EU Power Adapter for SV231USB & SV431USB

Replace, or keep a spare 5V DC (2 A) KVM switch power adapter on hand

Product ID: SVUSBPOWEREU

  • Supports 110~240V, 0.4A input
  • 5V 2A Output
  • Type N Barrel connector
15,99 € EUR exc VAT
19,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Hot-Key Selection No
On-Screen Display No
Power
Center Tip Polarity Positive
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 2 A
Output Voltage 5 DC
Plug Type N
Power Consumption (In Watts) 10
Power Source International Power Cords
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Black
Weight of Product 115 g [4.1 oz]
Packaging Information
Package Height 56 mm [2.2 in]
Package Length 10 cm [3.9 in]
Package Width 68 mm [2.7 in]
Shipping (Package) Weight 151 g [5.3 oz]
What's in the Box
Included in Package 1 - EU Power Adapter

Certifications

Accessories