Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

4-Port DisplayPort KVM Switch - USB 3.0 - 4K 30Hz

Product ID: SV431DPU3A2

Control four DP computers using a single console with a built-in USB 3.0 hub for sharing additional peripheral devices

Features
  • Easily share peripheral devices using the built-in USB 3.0 hub

  • Astonishing picture quality with support for Ultra HD 4K resolutions

  • Full multimedia control with separate 3.5 mm auxiliary support

More Features . . .
  • No software or drivers required

  • Independent HID keyboard and mouse ports

Available in
566,99 € EUR exc VAT
680,39 € inc VAT

ID: SV431DPU3A2

For more products like this please visit our European online store today!

This 4-Port USB 3.0 DisplayPort KVM switch lets you control four DisplayPort (DP) computers with a single monitor, keyboard and mouse. The KVM also features 3.5 mm audio and a built-in 3-port USB 3.0 hub.

Convenient and cost-effective USB 3.0 peripheral sharing

This KVM switch offers a built-in 3-port USB 3.0 hub that's separate from your HID keyboard and mouse, so you can share USB peripheral devices between each connected computer and avoid the expense of separate equipment. The USB 3.0 hub automatically switches your connected USB devices to the selected computer, saving you the hassle of  disconnecting and reconnecting your peripherals.

With support for USB 3.0, you can achieve data transfer rates up to 5Gbps, to ensure flawless performance for your USB peripherals - great for quickly transferring data to external USB 3.0 drives.

Astonishing picture quality

Offering support for resolutions up to Ultra HD 4K at 30 Hz, this 4-port DisplayPort KVM switch has the ability to drive large DP displays with ease, making it ideal for graphical applications that require high-resolution video support.

Complete multimedia control

The KVM switch features auxiliary 3.5 mm audio ports that enable you to share independent analog audio, from each of your connected computers, with your desktop speaker set. Independent audio, along with 4K DP video, gives you full multimedia control between different computers, making this KVM perfect for creative professional applications such as video and sound design or editing.

The SV431DPU3A2 is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Rackmount your KVM switch

If you’d like to mount this KVM switch to your server rack, StarTech.com offers a 1U Rackmount Bracket (sold separately) that turns this KVM into a rackmountable KVM.

Common Customer Questions

View FAQs...

Applications
  • Control four DisplayPort USB computers with a single set of console peripherals (keyboard, mouse and monitor)
  • Perform Ultra HD multimedia applications such as graphic design or CAD and CAM creations
  • Share USB 3.0 peripherals between four computers
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cables Included No
Daisy-Chain No
Industry Standards HDCP 2.2
KVM Ports 4
Number of Monitors Supported 1
PC Interface USB 3.0
PC Video Type DisplayPort
Rack-Mountable Optional
Performance
Audio Specifications 2-Channel Stereo supported
Hot-Key Selection Yes
IP Control No
Maximum Cable Length 10 m [32.8 ft]
Maximum Digital Resolutions 3840x2160 @ 30 Hz
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - DisplayPort (20 pin) Female Output
1 - 3.5 mm Mini-Jack (3 Position) Female Output
4 - USB Type-A (9 pin) USB 3.0 Female
Host Connectors 4 - DisplayPort (20 pin) Female Input
4 - USB Type-B (9 pin) USB 3.0 Female
4 - 3.5 mm Mini-Jack (3 Position) Female Input
Other Interface(s) 3 - USB Type-A (9 pin) USB 3.0 Female
Special Notes / Requirements
Note About video adapters
If you use a video adapter with this KVM switch, you must use an active video adapter. If you use a passive video adapter, you might encounter performance issues.
Check with the manufacturer to determine if the video adapter that you want to use is an active adapter.
Indicators
LED Indicators 4 - port selection/link LEDs
1 - power LED
Power
Input Voltage 100 ~ 240 AC
Output Current 1.5 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 18
Environmental
Humidity 0~80% RH Non-Condensing
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Product Height 43 mm [1.7 in]
Product Length 220 mm [8.7 in]
Product Weight 1062 g [37.5 oz]
Product Width 130 mm [5.1 in]
Packaging Information
Shipping (Package) Weight 1.6 kg [3.6 lb]
What's in the Box
Included in Package 1 - 4-port DisplayPort KVM switch
4 - rubber feet
1 - universal power adapter (NA, EU, UK, ANZ)
1 - quick start guide

DisplayPort Cables & Adapter Cables (1)

DisplayPort® Cable with Latches - M/M
DISPLPORT6L

DisplayPort 1.2 Cable with Latches - Certified, 6 ft

Create high-resolution 4K x 2K connections with HBR2 support between your DisplayPort equipped devices

15,99 € exc VAT
19,19 € inc VAT

KVM Switches (1)

1U Rackmount Brackets for KVM Switch (SV431 Series)
SV431RACK

1U Rackmount Brackets for KVM Switch (SV431 Series)

Mount a 1U SV431 Series KVM switch into your server rack or cabinet

37,99 € exc VAT
45,59 € inc VAT

USB 3.0 Cables (1)

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)
USB3SAA3MBK

USB 3.0 Cable - A to A - M/M - 3 m (10 ft.)

Connect USB 3.0 USB-A devices to a USB hub or to your computer

10,99 € exc VAT
13,19 € inc VAT

Audio Cables and Adapters (1)

Slim 3.5mm Stereo Audio Cable - M/M
MU3MMS

3 ft Slim 3.5mm Stereo Audio Cable - M/M

Easily connect an iPod® or other MP3 player to a car stereo

2,99 € exc VAT
3,59 € inc VAT

* Product appearance and specifications are subject to change without notice.