StarTech.com

2-port Mini DisplayPort KVM Switch - USB 2.0 - 4K at 60Hz

Control 2 Mini DisplayPort computers with a single monitor, keyboard and mouse, using this DP 1.2 KVM switch

Product ID: SV231MDPU2

  • Astonishing picture quality with support for video resolutions up to 4K
  • Maximum productivity with multi-system access
  • Hassle-free operation with hotkey and push-button switching (hot keys supported in Windows only)
View More
  • 7.1 digital audio support
  • Full plug-and-play support with USB keyboards, mice, and connected peripherals
  • Supports resolutions up to 3840 x 2160 @ 60Hz
  • No driver or software required
  • Supports DDC2B monitor detection
  • Works with DisplayPort, HDMI, and DVI adapters
136,99 € EUR exc VAT
164,39 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain No
Industry Standards HDCP 2.2
KVM Ports 2
Number of Monitors Supported 1
PC Interface USB
PC Video Type Mini DisplayPort
Rack-Mountable No
Performance
Audio Specifications 7.1 digital audio (dependent on supporting display and video sources)
DVI Support Yes - Dual Link
General Specifications To achieve the maximum resolution of 4K at 60Hz, a video source and display that support that resolution are required.
Hotkey switch commands are only supported when using Windows computers.
Hot-Key Selection Yes
IP Control No
Maximum Digital Resolutions 4K - 3840 x 2160 @ 60Hz (supporting video source and display required) - MST
Maximum Number of Users 1
On-Screen Display No
Port Selection Support Push Button and Hotkeys
Video Revision DisplayPort 1.2
Wide Screen Supported Yes
Connector(s)
Console Interface(s) 1 - Mini-DisplayPort (20 pin) Female Output
3 - USB Type-A (4 pin) USB 2.0 Female
Host Connectors 2 - Mini-DisplayPort (20 pin) Female Input
2 - USB B (4 pin) Female
Indicators
LED Indicators 1 - Port 1 active LED
1 - Port 2 active LED
Power
Power Source USB-Powered
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 1.2 m [3.9 ft]
Color Black
Product Height 2.4 cm [0.9 in]
Product Length 17.7 cm [7 in]
Product Width 82 mm [3.2 in]
Weight of Product 342 g [12.1 oz]
Packaging Information
Package Height 74 mm [2.9 in]
Package Length 19 cm [7.5 in]
Package Width 24.3 cm [9.6 in]
Shipping (Package) Weight 845 g [29.8 oz]
What's in the Box
Included in Package 1 - 2-Port mDP KVM Switch
2 - 4 ft (1.2 m) Mini DisplayPort KVM Cables
1 - Quick install guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub
SV231DPDDUA
2 Port Dual DisplayPort USB KVM Switch with Audio & USB 2.0 Hub

Control 2 high-resolution dual DisplayPort computers with a single console

369,99 € exc VAT
443,99 € inc VAT
2 Port Professional USB DisplayPort KVM Switch with Audio
SV231DPUA
2 Port Professional USB DisplayPort KVM Switch with Audio

Control two computers from a single console, with high-resolution DisplayPort® video, USB keyboard, mouse, and audio

292,99 € exc VAT
351,59 € inc VAT
4 Port USB DisplayPort KVM Switch with Audio
SV431DPUA
4 Port USB DisplayPort KVM Switch with Audio

Share keyboard, mouse, and DisplayPort display between four HD multimedia systems

358,99 € exc VAT
430,79 € inc VAT
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered
SV211DPUA
2 Port USB DisplayPort Cable KVM Switch w/ Audio and Remote Switch - USB Powered

Control two DisplayPort®, USB equipped PCs with a single monitor, keyboard, mouse and audio peripheral set

125,99 € exc VAT
151,19 € inc VAT

Accessories