Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

1U 19" Rackmount LCD Console - USB + PS/2

Product ID: RKCONS1901EU

Centralized control of a server or KVM switch with this 1U USB PS/2 rack-mountable LCD console

Features
  • Bright 19" Active Matrix TFT Display

  • VGA video input support

  • Compatible with USB or PS/2 PCs and KVMs

More Features . . .
  • Durable 1U rack-mountable design

  • OSD function (On Screen Display) for LCD display

  • Security features, including port locking and auto scan

Available in
1.506,99 € EUR exc VAT
1.808,39 € inc VAT

ID: RKCONS1901EU

For more products like this please visit our European online store today!

The RKCONS1901EU 1U 19" Rack Mount LCD Console provides a complete keyboard, video and mouse control point, integrated neatly into only 1U of rack/cabinet space - providing complete KVM control right from a server rack.

Offering a durable, compactable 1U design, when the rack console is not in use it's as simple as folding the display like a laptop computer, and sliding it back into the server rack on the sturdy mounting rails (included). The included key lock provides an added security layer, helping to reduce unauthorized access to connected computers.

Offering consolidated control from a convenient location, the KVM rack console can be connected to virtually any multiport KVM switch, for control of multiple servers/computers, providing a scalable KVM control solution that lets you determine the type of KVM switch to use based on function and budget.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Compact 1U design requires 90% less space than a standard cabinet mounted keyboard, monitor, and mouse
  • Sturdy steel construction and high quality sliding rails ensure a long maintenance free life and dependable control of your equipment
  • A key lock prevents access to the keypad or LCD tray to provide a secure server management solution preventing unauthorized users from accessing your critical equipment
Supports any operating system.
No additional drivers or software required.

Applications
  • Centralized control of dozens of PCs and servers if used with optional KVM
  • Improving the internal space efficiency of existing cabinets
  • Managing cabinet mounted servers
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio No
Display Size 19in
Front Door Key Lock Yes
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type VGA
Rack-Mountable Yes
Performance
Aspect Ratio Standard (4:3)
Brightness 250 cd/m²
Color Depth 24-bit, 16.7M colors (Truecolor)
Contrast Ratio 1000:1
IP Control No
Maximum Analog Resolutions 1280x1024(SXGA)@60Hz
Maximum Number of Users 1
MTBF 60,000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.294 x 0.294 mm
Port Selection Support Hotkeys and OSD (On Screen Display)
Response Time 5ms
Viewing Angle 176° (H), 170° (V)
Connector(s)
Host Connectors 1 - USB Type-A (4 pin) USB 2.0 Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
Software
OS Compatibility OS independent; No software or drivers required
Power
Input Voltage 100 ~ 240 AC
Power Consumption (In Watts) 48
Power Source International Power Cords
Environmental
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 800 mm [31.5 in]
Minimum Mounting Depth 555 mm [21.9 in]
Product Height 45 mm [1.8 in]
Product Length 575 mm [22.6 in]
Product Weight 13.7 kg [30.3 lb]
Product Width 480 mm [18.9 in]
Packaging Information
Shipping (Package) Weight 19.5 kg [43.1 lb]
What's in the Box
Included in Package 1 - 1U LCD Rack Console Drawer
1 - Mounting Rails - Set
1 - Console Cable Kit
1 - Power Cord
1 - Set of Keys
1 - Set of Mounting Screws
1 - User Manual
1 - Manual on CD

* Product appearance and specifications are subject to change without notice.