StarTech.com

Rackmount LCD Console - 1U - 17in Screen - US Keyboard - 1080p

Control your server from a Full HD KVM console, with a convenient dual-rail slide design

Product ID: RKCOND17HDEU

  • Dual-rail design lets you slide the display out separately from the keyboard and trackpad
  • Maximize your screen viewing area with support for a high-definition resolutions up to 1080p
  • Hassle-free system integration with built-in 1-port KVM module
View More
  • 1U rack-mountable design
  • LED backlit display offers reduced power consumption
  • Security features include port locking and auto scan
  • On-screen display (OSD) control and LED indicators for easy monitoring
  • Embedded USB-A connectors support wireless keyboard / mouse, or keyboard/mouse combo kits
  • Integrated 106-key US standard keyboard with touchpad
  • Solid-steel construction for maximum durability
1.874,99 € EUR exc VAT
2.249,99 € EUR inc VAT

Overview

This 1U LCD console offers a space-saving solution for managing and monitoring your DVI or VGA servers and KVM switches from a central location. The rack-mountable console features a front-panel USB hub that lets you connect two peripheral devices easily, and a fingerprint reader for bio-metric security.

Clutter-free monitoring

The LCD console features a dual-rail system that lets you slide the display out of your server rack separately from the keyboard and touchpad. You can slide the display out to monitor your servers and switches, while the keyboard portion of the console is tucked neatly inside the rack.

Maximize your screen space

Unlike some rack consoles, this versatile device supports VGA resolutions up to 1920x1080, which ensures a crystal-clear, high-definition image. This high-resolution console gives you more screen space, enabling you to run multiple applications on the same screen while increasing your productivity.

Hassle-free system integration

The rack console features a single-port KVM module, enabling you to connect it directly to a server or to multiple KVM switches in a cascaded (daisy-chained) configuration. The KVM module offers the versatility you need for easily integrating the console into your existing server infrastructure.

The RKCOND17HDEU is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Applications

Install the console in a rack with an acrylic or glass door, so you can close the rack and leave the display visible for simple, secured monitoring

Control a single system, or dozens of KVM-connected computers

Improve the internal space efficiency of your server cabinet

Manage cabinet-mounted servers and KVM switches

Connect a flash drive to the front USB hub to install software on your servers

Lock access from the console to connected systems with your fingerprint, through built-in biometric security

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio No
Cables Included Yes
Daisy-Chain Yes
Display Size 17in
Front Door Key Lock No
KVM Ports 1
Number of Monitors Supported 1
Panel Type Active Matrix TFT LCD
PC Interface USB and PS/2
PC Video Type DVI+VGA
Rack-Mountable Yes
U Height 1U
Performance
Aspect Ratio 16:9
Brightness 300 cd/m²
Contrast Ratio 500:1
IP Control No
Maximum Analog Resolutions 1920x1080 @ 60/70/75Hz
Maximum Number of Users 1
MTBF 50, 000 Hours
On-Screen Display Yes
Pixel Pitch Support 0.199 x 0.199 mm
Port Selection Support Push Button and OSD (On Screen Display)
Response Time 8ms
Viewing Angle 140° (H), 120° (V)
Connector(s)
Console Interface(s) 1 - DVI-I (29 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
2 - PS/2 (6 pin, Mini-DIN) Female
2 - USB Type-A (4 pin) USB 2.0 Female
Other Interface(s) 2 - USB Type-A (4 pin) USB 2.0 Female
Power
Center Tip Polarity Positive
Input Current 1.8A
Input Voltage 110V-240V AC
Output Current 4A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 16
Power Source AC Adapter Included
Environmental
Humidity 0~80% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
Maximum Mounting Depth 1150 mm [45.3 in]
Minimum Mounting Depth 600 mm [23.6 in]
Product Height 43.8 mm [1.7 in]
Product Length 480.8 mm [18.9 in]
Product Weight 15.6 kg [34.5 lb]
Product Width 680 mm [26.8 in]
Packaging Information
Shipping (Package) Weight 18.2 kg [40.2 lb]
What's in the Box
Included in Package 1 - Dual Rail Rack Console
1 - Set, Mounting Rails
1 - DVI-D Cable
1 - VGA PS/2 KVM Cable
2 - USB A to A Cables
2 - Blockers w/ screws
2 - Keys
6 - 6mm Flat Screws
1 - Power Adapter
1 - Power Cord
1 - Instruction Manual / Software CD
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console
RACKCOND1701
1U 17” HD 1080p Dual Rail Rackmount Widescreen LCD Console

Monitor or control server equipment from a central, KVM-integrated console, with the convenience of a dual-rail console drawer design

2.326,99 € exc VAT
2.792,39 € inc VAT

Accessories