Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1U Single-Port KVM Console for Server Rack - 19 in.
Control your server or KVM switch from a centralized rack console
Product ID: RKCONS1901
- Save money and reduce hassle with a cost-effective rack-mount LCD console
- Reduce your server room clutter with a 1U rack-mount design
- Large 19 in. screen allows you to run multiple applications at one time
- Intuitive system integration with direct support for a single server or KVM switch
- Built-in touchpad and keyboard
- Resolutions up to 1280x1024
This rack-mount KVM console provides complete keyboard, monitor and mouse control for a single server or multiple servers, connected through a separate KVM switch (sold separately). The 19 in. console installs into 1U of rack space, offering a space-efficient solution for complete console control.
Maximize your IT budget, minimize your hassle
This KVM console provides all the essential controls you’ll need to manage your server room at a low cost. The console features a built-in keyboard and a touchpad for intuitive control, as well as an LCD display that supports resolutions up to 1280x1024.
Maximize your screen space
This versatile LCD console has a 19 in. screen. The increased screen space allows you to run multiple applications on the same screen, increasing your productivity.
Clutter-free monitoring
The rack-mount LCD console slides out from 1U of rack space, enabling you to easily monitor and control a single server or multiple servers when connected through a KVM switch. The rack-mount VGA console features a handle that makes it easy to slide the console in and out of the server rack, keeping your area organized and clutter-free.
Hassle-free system integration
The rack console features a single-port KVM module, which enables you to connect it directly to a server. The module offers the flexibility you need to easily integrate it into your existing server infrastructure.
The RKCONS1901 is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
- Control a single system, or dozens of KVM-connected computers
- Improve the internal space efficiency of your server cabinet
- Manage cabinet-mounted servers and KVM switches
Product Numbers
UPC Code
065030872492
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | No | |
Cables Included | Yes | |
Daisy-Chain | Yes | |
Display Size | 19in | |
Front Door Key Lock | No | |
KVM Ports | 1 | |
Number of Monitors Supported | 1 | |
Panel Type | Active Matrix TFT LCD | |
PC Interface | USB | |
PC Video Type | VGA | |
Rack-Mountable | Yes | |
U Height | 1U | |
Performance | ||
Brightness | 250 cd/m² | |
Color Depth | 8-bit, 16.7M colors | |
Contrast Ratio | 1000:1 | |
IP Control | No | |
Maximum Analog Resolutions | 1280 x 1024 | |
Maximum Number of Users | 1 | |
MTBF | 50, 000 Hrs | |
Pixel Pitch Support | 0.264 x 0.264 mm | |
Supported Resolutions | 1024x768 1280x720 (High-definition 720p) 1280 x 1024 Lower resolutions are also supported |
|
Connector(s) | ||
Console Interface(s) | 1 - VGA (15 pin, High Density D-Sub) Female Input | |
Indicators | ||
LED Indicators | 1 - power / status LED | |
Power | ||
Power Consumption (In Watts) | 17W | |
Environmental | ||
Humidity | 10 ~ 80% RH | |
Operating Temperature | 0°C to 40°C (32°F to 104°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Maximum Mounting Depth | 78 cm [30.7 in] | |
Minimum Mounting Depth | 50 cm [19.7 in] | |
Product Height | 43 mm [1.7 in] | |
Product Length | 53.3 cm [21 in] | |
Product Weight | 12.2 kg [27 lb] | |
Product Width | 48.3 cm [19 in] | |
Packaging Information | ||
Shipping (Package) Weight | 16 kg [35.4 lb] | |
What's in the Box | ||
Included in Package | 1 - KVM console | |
1 - KVM cable | ||
8 - M5 cage nuts | ||
8 - M5 screws | ||
5 - regional power cords (NA, JP, UK, EU, ANZ) | ||
2 - mounting rails (variable length) | ||
1 - quick-start guide |
Related Products
8-Port Rackmount KVM Console for Server Rack - 19 in. - 1U
Control your server or KVM switch from a centralized LCD KVM drawer
16-Port KVM Console for Server Rack - 19 in. - 1U
Control your server or KVM switch from a centralized rack-mount KVM console
8-Port Rackmount KVM Console with 17” Display
KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included
16-Port Rackmount KVM Console with 17” Display
KVM Console | 1U | VGA | 1280x1024 | Cables & Mounting Hardware Included
Accessories
8-port KVM Module for Rack-mount LCD Consoles
Enhance or replace the KVM module on your StarTech.com LCD console by controlling eight USB or PS/2 computers, or use with a separate PS/2 keyboard and mouse with VGA display
16 Port 1U Rackmount USB KVM Switch with OSD
Control up to 16 USB computers from a single keyboard, mouse and monitor
8 Port 1U Rackmount USB KVM Switch with OSD
Control up to 8 VGA and USB computers from a single keyboard, mouse and monitor
Product Support
Manuals
-
RKCONS1901_1-port_VGA_quick_start.pdf
- Language: English
-
RKCONS1901_usermanual.pdf
- Language: English
Data Sheets
-
RKCONS1901_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+