StarTech.com

12U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 12U solid steel rack

Product ID: RK1236BKF

  • Increase visibility and security with a glass door
  • Easy equipment installation
  • Keep your equipment at an optimal temperature with passive cooling
View More
  • Mount equipment at the top of the rack with a ceiling panel that features square venting holes that are cage nut compatible
  • Easy assembly at the point of installation for rapid deployment
  • Front and side mounting holes to accommodate different types of equipment
613,99 € EUR exc VAT
736,79 € EUR inc VAT

Overview

This server rack provides 12U of storage space in a sleek secure cabinet for storing EIA-310 compliant 19” rackmount devices such as Dell, HP and IBM servers along with telecommunication and A/V equipment. The rack creates a robust storage solution supporting a total load capacity of 800 kg. (1763.7 lbs.).

Hassle-free equipment installation

Adjustable mounting rails

This rack has been engineered with different features that enable you to easily incorporate plenty of equipment.

With adjustable mounting rails you can easily change the rail depth to up to 29.1 in. (740mm). These rails ensure the cabinet is widely compatible with your standard rackmountable equipment. The added depth also provides support for additional cable and power management behind your equipment.

The rack features brushed ports on the ceiling and floor panels that enable you to easily run cabling to the inside and outside of the cabinet, for discreet cable management. The floor and ceiling panels can also be removed enabling you to customize your setup, and the rack features grounding lugs that enable you to ground your equipment for added protection.

Securely protect your equipment while still being able to see it

Glass door

To ensure you have full visibility of your equipment while securely locking it up, this rack has a stylish glass window on the front door. The glass door looks great in any server room, and gives you the freedom to clearly monitor equipment without the hassle of opening your rack.

The rack also has removable side panels with independent locks quick-release mechanisms that enable you to easily access your equipment while still keeping it secure.

Save money, with a cost effective, compact shipping container

The cabinet comes in a flat packed box to reduce shipping volume, which significantly reduces your costs in shipping. Plus, because the rack is packaged efficiently, you can easily store the cabinet, for deployment at a later date.

Maximum Maneuverability, with casters included

Casters

The cabinet features casters ensuring hassle-free access to the rear mounted equipment, while providing ease of mobility around your office, studio or server room. Plus, the width and height of the rack fits through standard doorways, giving you the freedom to wheel your server rack into different rooms.

Ensure your equipment is running at an optimal temperature

Vented ceiling panel

The rear door on the rack is mesh, and the front glass door is vented, working together to increase airflow to provide passive cooling that’s cost effective and ensures your equipment runs at an optimal temperature.

The top ceiling panel features square venting holes that are cage nut compatible, which provide mounting points that enable you to add additional equipment at the top of your rack.

The RK1236BKF is backed by a lifetime StarTech.com warranty with free technical support.

Applications

Perfect solution for Technology shops and repair centers with limited space and mountable equipment where security is required

Ideal for rack mount servers, KVM switches, networking equipment and cabinet consoles

Audio/Video editing room, radio or television studio broadcast rackmount equipment

A great solution for the college/university classroom, where only limited rackmount equipment is needed, but security is still important

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Additional Required Tools Phillips Screwdriver
Adjustable Mounting Rails No
Back Door Construction Aluminum
Back Door Key Lock Yes
Back Door Reversible and/or Removable Removable
Cable Management No
Casters Included
Fan(s) No
Frame Type Enclosed Cabinet
Front Door Construction Glass
Front Door Key Lock Yes
Front Door Reversible and/or Removable Removable
Industry Standards EIA-310-D
DIN41491 Part I
EIA RS310-D
IEC297-2
Ladder Offset 0 mm [0 in]
Ladder Type G-Shape G-Shape offset: 0.35 in [9 mm]
Mounting Holes Square
Number and Type of Included Cage Nuts 20 - M6
Rack Type 4-Post
Side Panel Construction Aluminum
Side Panel(s) Key Lock Yes
Side Panels Reversible and/or Removable Removable
Tools Included No
U Height 12U
U Markings Yes
Wallmountable No
Performance
Weight Capacity (Stationary) 800 kg [1768 lb]
Physical Characteristics
Color Black
Enclosure Type Aluminum
Height with Casters 734 mm [28.9 in]
Internal Depth 740 mm [29.1 in]
Internal Width 600 mm [23.6 in]
Maximum Mounting Depth 740 mm [29.1 in]
Minimum Mounting Depth 140 mm [5.5 in]
Product Height 663 mm [26.1 in]
Product Length 900 mm [35.4 in]
Product Weight 43.5 kg [96.2 lb]
Product Width 603 mm [23.7 in]
Rail Thickness 1.5 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) Yes
Shipping (Package) Weight 52.6 kg [116.3 lb]
What's in the Box
Included in Package 3 - Bottom Panel
2 - Side Panel and Frame
1 - Top Panel
4 - Cross Brace
8 - Plastic Corner Caps
4 - Casters
2 - Sets of Keys
4 - Adjustable Feet
1 - Assembly Screw Kit
1 - Bag M6 Cab Screws and Nuts
2 - Allen Wrench

Certifications

Related Products

22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1.198,79 € inc VAT
25U 36in Knock-Down Server Rack Cabinet with Casters
RK2536BKF
25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

1.124,99 € exc VAT
1.349,99 € inc VAT
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

407,99 € exc VAT
489,59 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
705,59 € inc VAT
8U Open Frame Wall Mount Equipment Rack - 12in Deep
RK812WALLO
8U Open Frame Wall Mount Equipment Rack - 12in Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT

Accessories