Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

12U Slide-Out Server Rack - Rotating - 4-Post Rack

Product ID: PORACK12U

Store your servers and network equipment in an open-frame, pull-out rack that you can rotate for easy access

Features
  • Slide-out design lets you manage your rack-mounted equipment easily

  • Comes in a flat-pack, making it easy to transport and reducing shipping costs

  • Open frame provides passive cooling for equipment

  • Store your servers out of the way in a cabinet or cupboard

Available in
674,99 € EUR exc VAT
809,99 € inc VAT

ID: PORACK12U

For more products like this please visit our European online store today!

This 12U slide-out server rack helps you save space while keeping your rack-mount equipment organized and accessible. The compact open-frame rack is easy to pull out and rotate, which makes it easy to install and access your equipment or perform maintenance when needed.

The rack supports a total load capacity of 125 lb. (56.7 kg).

Save space in your office or server room

The rack helps you save valuable floor space. It’s designed for installation in small areas such as below a table or in a cabinet or cupboard. Its versatility makes this the perfect rack for storing your servers in a boardroom, small office/home office, restaurant or any place where space is at a premium.

Keep your equipment cool and accessible

For easy equipment installation and maintenance, the 12U server rack’s base is on sliding rails, which means it’s easier to access the back of your equipment. With its open-frame design, the rack not only maximizes accessibility but also offers unobstructed airflow to your equipment, providing passive cooling to keep your rack-mounted equipment running at optimal temperatures.

Save money on shipping

The rack comes in a flat-packed box, which reduces shipping volume and significantly lowers cost when compared to racks that ship fully assembled. Plus, because the rack is packaged efficiently, it’s easy to transport and store.

The PORACK12U is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Durable storage for rackmount servers, KVM switches, and networking equipment
  • Suitable for rackmount equipment where security at the rack level is not required
  • Rack-mounting A/V equipment in a radio or television studio
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Adjustable Mounting Rails No
Cable Management Yes
Casters No
Fan(s) No
Frame Type Open Frame
Front Door Construction Open
Front Door Key Lock No
Industry Standards EIA-310-D
DIN 41494
EIA/ECA-310-E
IEC 60297-3-100
Ladder Offset 0 mm [0 in]
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 48 - M5
Rack Type 4-Post
Style Floor-Mounted
Tools Included No
U Height 12U
U Markings Yes
Wallmountable No
Performance
Weight Capacity (Stationary) 56.7 kg [125.3 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Height 53.4 cm [21 in]
Internal Width 45.1 cm [17.8 in]
Maximum Mounting Depth 42.5 cm [16.7 in]
Product Height 61.5 cm [24.2 in]
Product Length 56.8 cm [22.4 in]
Product Weight 23.4 kg [51.6 lb]
Product Width 48.7 cm [19.2 in]
Packaging Information
Flat Pack (Assembly Required) Yes
Shipping (Package) Weight 26.6 kg [58.7 lb]
What's in the Box
Included in Package 1 - sliding tray
1 - top bracket
6 - vertical rails
1 - stabilizing plate
1 - security plate
4 - narrow cable managers
1 - cable manager
2 - thumbscrews
24 - assembly screws
24 - assembly nuts
48 - M5 cage nuts
48 - M5 screws
1 - instruction manual

* Product appearance and specifications are subject to change without notice.