StarTech.com

12U Wall-Mount Server Rack - 12 in. Depth

Mount your server or networking equipment using this 12U wall mount rack

Product ID: RK12WALLO

  • Save space by mounting your equipment on the wall
  • Easy installation with mounting holes spaced 16 in. apart to match standard wall studs
  • Comes in a flat-pack, for easy transport
  • Open frame provides passive cooling for equipment
187,99 € EUR exc VAT
225,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

This open-frame wall-mount server rack provides 12U of storage, allowing you to save space and stay organized. The equipment rack can hold up to 198 lb. (90 kg).

Easy, hassle-free installation

The network rack is 12 in. (30.4 cm) deep, so it’s perfect for smaller spaces. It’s easy to assemble and features mounting holes that are spaced 16 in. apart, making it suitable for mounting on almost any wall, based on common wall-frame stud spacing. The wall-mount rack comes in a flat-pack which makes it easy to transport and reduces shipping costs.

Free up space

You can mount the open-frame rack where space is limited, such as on a server room wall, office, or above a doorway, to expand your workspace and ensure your equipment is easy to access.

Keep your equipment cool and accessible

By having an open frame the server rack provides passive cooling to equipment. Additionally, the open frame provides easy access and configurability to your equipment, allowing you to maximize productivity.

The RK12WALLO is backed by a StarTech.com 5-year warranty and free lifetime technical support.

Applications

Perfect for installing network switches out of the way and high up on a wall in a branch office, warehouse, or superstore location

Mount audio/video broadcast or distribution components

Ideal for small and medium businesses requiring small rack solutions dispersed throughout the organization

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Adjustable Mounting Rails No
Cable Management No
Fan(s) No
Frame Type Open Frame
Industry Standards EIA-310-D
Ladder Type G-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 48 - M6
Rack Type 2-Post
Style Wall-Mount
U Height 12U
U Markings Yes
Wallmountable Yes
Performance
Weight Capacity (Stationary) 90 kg [198.9 lb]
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
External Depth 30.5 cm [12 in]
External Height 64.1 cm [25.2 in]
External Width 50.4 cm [19.8 in]
Internal Depth 29.2 cm [11.5 in]
Internal Height 53.4 cm [21 in]
Internal Width 45 cm [17.7 in]
Maximum Mounting Depth 30.5 cm [12 in]
Product Height 64.1 cm [25.2 in]
Product Length 30.5 cm [12 in]
Product Weight 8.7 kg [19.1 lb]
Product Width 50.4 cm [19.8 in]
Packaging Information
Shipping (Package) Weight 11 kg [24.3 lb]
What's in the Box
Included in Package 48 - M6 screws
48 - M6 cage nuts
48 - washers
16 - assembly screws
2 - vertical rails
2 - horizontal brackets
1 - instruction manual

Certifications

Related Products

15U Wall-Mount Server Rack - 12 in. Depth
206,99 € exc VAT
248,39 € inc VAT
12U Wall-Mount Server Rack - 12 - 20 in. Depth
RK12WALLOA
12U Wall-Mount Server Rack - 12 - 20 in. Depth

Mount your server or networking equipment to the wall, using this adjustable 12U open frame rack

237,99 € exc VAT
285,59 € inc VAT
6U 22in Depth Hinged Open Frame Wall Mount Server Rack
RK619WALLOH
6U 22in Depth Hinged Open Frame Wall Mount Server Rack

Wall-mount your server or networking equipment with a hinged rack design for easy access and maintenance

353,99 € exc VAT
424,79 € inc VAT
8U Sideways Wall-Mount Rack for Servers
RK819SIDEM
8U Sideways Wall-Mount Rack for Servers

Mount your server and networking equipment to the wall, with side mounting for hassle-free access to rear cabling

488,99 € exc VAT
586,79 € inc VAT
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth
RK812WALLOA
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth

Mount your network and telecommunications equipment with the convenience of adjustable depth

228,99 € exc VAT
274,79 € inc VAT
12U Sideways Wall-Mount Rack for Servers
RK1219SIDEM
12U Sideways Wall-Mount Rack for Servers

Wall Mount your Server or Networking Equipment Sideways, for Easy Access

527,99 € exc VAT
633,59 € inc VAT

Accessories

Product Support

Drivers & Downloads