StarTech.com

12U Wall-Mount Server Rack - 12 - 20 in. Depth

Mount your server or networking equipment to the wall, using this adjustable 12U open frame rack

Product ID: RK12WALLOA

  • Accommodate larger devices with adjustable frame
  • Free up space by mounting your equipment on the wall
  • Easy installation with mounting holes spaced 12 and 16 in. apart to match standard wall studs
View More
  • Comes in a flat-pack making it easy to transport
  • Open frame provides passive cooling for equipment
237,99 € EUR exc VAT
285,59 € EUR inc VAT
Not Available
May be in stock with partners
Where To Buy
From a Partner

For more products like this please visit our European online store today!

Overview

This open-frame wall-mount server rack provides 12U of storage, helping you to save space and stay organized. The equipment rack features an adjustable depth and can hold a total of up to 198 lb. (90 kg).

Easy, hassle-free installation

With adjustable depth to as low as 12 in. (30.4 cm) this network rack is perfect for smaller spaces. It’s easy to assemble and features wall-mounting holes that are spaced 12 and 16 in. apart, making it suitable for mounting on almost any wall, based on North American wall-frame stud-spacing standards. The wall-mount rack comes in a flat-pack, which makes it easy to transport and saves you money on shipping.

Accommodate larger devices

The open-frame rack adjusts from 12 to 20 in. (30.4 to 50.8 cm) to accommodate larger data, network, and telecommunication devices. The above-average depth also gives you the option to mount shelves and other accessories.

Free up space

When space is limited you can mount the open-frame rack on a server room wall, office, or above a doorway, to expand your workspace and ensure your equipment is easy to access.

Keep your equipment cool and accessible

The rack’s open frame design ensures passive cooling for your rack-mounted equipment. Additionally, the open frame provides easy access to your equipment and makes it easier to configure mounted devices, which saves you time.  

The RK12WALLOA is backed by a StarTech.com 5-year warranty and free lifetime technical support.

Applications

Perfect for installing network switches out of the way and high up on a wall in a branch office, warehouse, or superstore location

Mount audio/video broadcast or distribution components

Ideal for small and medium businesses requiring small rack solutions dispersed throughout the organization

Technical Specifications

Warranty Information
Warranty 5 Years
Hardware
Additional Required Tools 13 mm socket wrench
Adjustable Mounting Rails Yes
Cable Management No
Fan(s) No
Frame Type Open Frame
Industry Standards EIA RS310-D
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 48 - M6
Rack Type 2-Post
Style Wall-Mount
U Height 12U
U Markings Yes
Wallmountable Yes
Performance
Weight Capacity (Stationary) 90 kg [198.9 lb]
Physical Characteristics
Color Black
Enclosure Type Heavy Duty Steel
External Depth 30.5 cm [12 in]
External Height 64.1 cm [25.2 in]
External Width 50.4 cm [19.8 in]
Internal Depth 48.4 cm [19.1 in]
Internal Height 55.4 cm [21.8 in]
Internal Width 45 cm [17.7 in]
Maximum Mounting Depth 50.8 cm [20 in]
Minimum Mounting Depth 30.5 cm [12 in]
Product Height 65 cm [25.6 in]
Product Length 51.4 cm [20.2 in]
Product Weight 14.6 kg [32.3 lb]
Product Width 50.8 cm [20 in]
Packaging Information
Shipping (Package) Weight 17 kg [37.6 lb]
What's in the Box
Included in Package 2 - vertical rails
2 - front horizontal brackets
2 - rear horizontal brackets
48 - M6 cage nuts
48 - M6 screws
48 - plastic washers
16 - assembly screws
24 - flat washers
24 - bolts
1 - instruction manual

Certifications

Related Products

15U Wall-Mount Server Rack - 12 in. Depth
206,99 € exc VAT
248,39 € inc VAT
15U Wall-Mount Server Rack - 12 - 20 in. Depth
RK15WALLOA
15U Wall-Mount Server Rack - 12 - 20 in. Depth

Mount your server or networking equipment to the wall, using this adjustable 15U open frame rack

258,99 € exc VAT
310,79 € inc VAT
6U 22in Depth Hinged Open Frame Wall Mount Server Rack
RK619WALLOH
6U 22in Depth Hinged Open Frame Wall Mount Server Rack

Wall-mount your server or networking equipment with a hinged rack design for easy access and maintenance

353,99 € exc VAT
424,79 € inc VAT
8U Sideways Wall-Mount Rack for Servers
RK819SIDEM
8U Sideways Wall-Mount Rack for Servers

Mount your server and networking equipment to the wall, with side mounting for hassle-free access to rear cabling

488,99 € exc VAT
586,79 € inc VAT
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth
RK812WALLOA
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth

Mount your network and telecommunications equipment with the convenience of adjustable depth

228,99 € exc VAT
274,79 € inc VAT
12U Sideways Wall-Mount Rack for Servers
RK1219SIDEM
12U Sideways Wall-Mount Rack for Servers

Wall Mount your Server or Networking Equipment Sideways, for Easy Access

527,99 € exc VAT
633,59 € inc VAT

Accessories