Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com15U Wall-Mount Server Rack - 12 - 20 in. Depth
Mount your server or networking equipment to the wall, using this adjustable 15U open frame rack
Product ID: RK15WALLOA
- Accommodate larger devices with adjustable frame
- Free up space by mounting your equipment on the wall
- Easy installation with mounting holes spaced 12 and 16 in. apart to match standard wall studs
- Comes in a flat-pack making it easy to transport
- Open frame provides passive cooling for equipment
Not Available
May be in stock with partners
From a Partner
Support
Overview
This open-frame wall-mount server rack provides 15U of storage, helping you to save space and stay organized. The equipment rack features an adjustable depth and can hold a total of up to 198 lb. (90 kg).
Easy, hassle-free installation
With adjustable depth to as low as 12 in. (30.4 cm) this network rack is perfect for smaller spaces. It’s easy to assemble and features wall-mounting holes that are spaced 12 and 16 in. apart, making it suitable for mounting on almost any wall, based on North American wall-frame stud-spacing standards. The wall-mount rack comes in a flat-pack, which makes it easy to transport and saves you money on shipping.
Accommodate larger devices
The open-frame rack adjusts from 12 to 20 in. (30.4 to 50.8 cm) to accommodate larger data, network, and telecommunication devices. The above-average depth also gives you the option to mount shelves and other accessories.
Free up space
When space is limited you can mount the open-frame rack on a server room wall, office, or above a doorway, to expand your workspace and ensure your equipment is easy to access.
Keep your equipment cool and accessible
The rack’s open frame design ensures passive cooling for your rack-mounted equipment. Additionally, the open frame provides easy access to your equipment and makes it easier to configure mounted devices, which saves you time.
The RK15WALLOA is backed by a StarTech.com 5-year warranty and free lifetime technical support.
Applications
Perfect for installing network switches out of the way and high up on a wall in a branch office, warehouse, or superstore location
Mount audio/video broadcast or distribution components
Ideal for small and medium businesses requiring small rack solutions dispersed throughout the organization
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V934210 | |
UPC Code | 065030873758 |
Warranty Information | ||
---|---|---|
Warranty | 5 Years | |
Hardware | ||
Additional Required Tools | 13 mm socket wrench | |
Adjustable Mounting Rails | No | |
Cable Management | No | |
Fan(s) | No | |
Ladder Type | L-Shape | |
Number and Type of Included Cage Nuts | 60 - M6 | |
U Height | 15U | |
U Markings | Yes | |
Wallmountable | Yes | |
Performance | ||
External Depth Range | 30.5 cm to 50.8 cm (12 inches to 20 inches) | |
Internal Depth Range | 30 cm to 50.3 cm (11.8 inches to 19.8 inches) | |
Weight Capacity (Stationary) | 90 kg [198.9 lb] | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Heavy Duty Steel | |
External Depth | 50.8 cm [20 in] | |
External Height | 78 cm [30.7 in] | |
External Width | 50.4 cm [19.8 in] | |
Internal Depth | 30 cm [11.8 in] | |
Internal Height | 68 cm [26.8 in] | |
Internal Width | 45 cm [17.7 in] | |
Maximum Mounting Depth | 50.3 cm [19.8 in] | |
Product Height | 78 cm [30.7 in] | |
Product Length | 50.8 cm [20 in] | |
Product Weight | 15.2 kg [33.5 lb] | |
Product Width | 50.4 cm [19.8 in] | |
Packaging Information | ||
Shipping (Package) Weight | 17.8 kg [39.3 lb] | |
What's in the Box | ||
Included in Package | 2 - vertical rails | |
2 - front horizontal brackets | ||
2 - rear horizontal brackets | ||
60 - M6 cage nuts | ||
60 - M6 screws | ||
60 - plastic washers | ||
16 - assembly screws | ||
24 - flat washers | ||
24 - bolts | ||
1 - instruction manual | ||
Frame Type | Open Frame | |
Industry Standards | EIA-310-D | |
Mounting Holes | Square | |
Rack Type | 2-Post | |
Style | Wall-Mount |
Related Products
12U Wall-Mount Server Rack - 12 - 20 in. Depth
Mount your server or networking equipment to the wall, using this adjustable 12U open frame rack
6U 22in Depth Hinged Open Frame Wall Mount Server Rack
Wall-mount your server or networking equipment with a hinged rack design for easy access and maintenance
8U Sideways Wall-Mount Rack for Servers
Mount your server and networking equipment to the wall, with side mounting for hassle-free access to rear cabling
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth
Mount your network and telecommunications equipment with the convenience of adjustable depth
12U Sideways Wall-Mount Rack for Servers
Wall Mount your Server or Networking Equipment Sideways, for Easy Access
Accessories
M6 Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
M6 Cage Nuts - 100 Pack
Install your rack-mountable hardware securely with these high-quality cage nuts
M5 Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
M6 Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M5 Cage Nuts for Server Rack Cabinets
Mount server, telecom and A/V equipment with these high quality nuts
M5 Cage Nuts - 100 Pack
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M6 Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality cage nuts
M5 Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
M5 x 12mm - Screws and Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws and nuts
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws and nuts
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality mounting screws and nuts
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
M6 x 12mm - Screws and Cage Nuts - 100 Pack, Black
These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet
M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black
These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet
50 Pkg M5 Mounting Screws for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality screws
M5 x 12mm - Mounting Screws - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
M5 x 12mm - Mounting Screws - 100 Pack
Install your rack-mountable hardware securely with these high-quality screws
M5 x 12mm - Mounting Screws - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
50 Pkg M6 Mounting Screws for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws
M6 x 12mm - Mounting Screws - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
M6 x 12mm - Mounting Screws - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
1U 19in Metal Rackmount Cable Management Panel
Organize and manage network, server and KVM cabling in your server rack
1U Brush Strip Horizontal Server Rack Cable Management Panel
Organize cables while keeping dust out of the rack with a brush-style cable manager
1U Horizontal Finger Duct Rack Cable Management Panel with Cover
Organize cables in your server rack or cabinet with a horizontal, covered cable duct
2U Horizontal Finger Duct Rack Cable Management Panel with Cover
Organize cables in your server rack or cabinet with a horizontal, covered cable duct
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)
Add a cable management hook to your server rack or cabinet for strain relief and organization
1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)
Add a cable management hook to your server rack or cabinet for strain relief and organization
1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)
Add a cable management hook to your server rack or cabinet for strain relief and organization
Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)
Add an internal or external facing cable management hook for strain relief and organization
2U Double-Sided Horizontal Cable Management Panel with Finger Duct & D-Ring Hooks
Organize horizontal cabling in your server rack, with a combination Finger Duct / D-Ring Hook panel
Cable Management Panel with Hook and Loop Strips for Server Racks - 1U
Reduce clutter, by routing cables in your server rack or cabinet using this 4-loop cable organizer
24 Port 0.5U Cat5e Patch Panel - RJ45 Ethernet Rackmount Cat 5e 110 Patch Panel
Organize up to 24 Cat5e patch cables using only 0.5U of rack space
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+