StarTech.com
New

18U Open Frame Rack - 4 Post - Adjustable Depth

Computer Equipment Rack | Casters | Leveling Feet | Cable Management Hooks

Product ID: 4POSTRACK18U

  • 18U open frame design
  • Adjustable mounting depth from 22-40 in.
  • Supports a static loading capacity of 1200 lb. (544 kg) and dynamic weight capacity of 660 lb. (300 kg)
  • Flat packed and easy to assemble
348,99 € EUR exc VAT
418,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Base Plate with Floor-Anchoring Holes
Built-in Cable Management
Casters (Included)
Grounding Lug(s)
Leveling Feet
Easy Assembly
U-Markings
U Height 18U
Wallmountable No
Performance
Weight Capacity (Stationary) 544 kg [1202.2 lb]
Physical Characteristics
Color Black
Construction Material Steel
Maximum Mounting Depth 102.4 cm [40.3 in]
Minimum Mounting Depth 56.6 cm [22.3 in]
Product Height 90.4 cm [35.6 in]
Product Height with Casters 97.7 cm [38.5 in]
Product Length 111.9 cm [44.1 in]
Product Width 60 cm [23.6 in]
Weight of Product 26.5 kg [58.6 lb]
Packaging Information
Package Height 13 cm [5.1 in]
Package Length 142 cm [55.9 in]
Package Width 25 cm [9.8 in]
Shipping (Package) Weight 29.8 kg [65.9 lb]
What's in the Box
Included in Package 4 - Caster
18 - M6 Flange Nut
18 - M6 Flat Washer
18 - M6 Hex Screw
8 - Cable Management Hook
8 - Hook Mounting Screw
2 - Left Vertical Rail
2 - Right Vertical Rail
8 - Corner Section
4 - Center Section
2 - Top Bracket
2 - Base Bracket
50 - M8 Hex Screw
1 - 10mm Wrench
1 - 13mm Wrench
1 - Philips Head Screwdriver
4 - Philips Head Screw
4 - Locking Washer
24 - M6 Screw
24 - M6 Plastic Washer
24 - M6 Cage Nut
4 - Leveling Feet
4 - Grounding Wire
50 - M8 Flat Washer
1 - Manual

Certifications

Related Products

8U Open Frame Rack - 4 Post - Adjustable Depth
New
4POSTRACK8U
8U Open Frame Rack - 4 Post - Adjustable Depth

Computer Equipment Rack | Casters | Leveling Feet | Cable Management Hooks

323,99 € exc VAT
388,79 € inc VAT
12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK12U
12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 12U open-frame rack

315,99 € exc VAT
379,19 € inc VAT
15U Open Frame Rack - 4 Post - Adjustable Depth
New
4POSTRACK15U
15U Open Frame Rack - 4 Post - Adjustable Depth

Computer Equipment Rack | Casters | Leveling Feet | Cable Management Hooks

335,99 € exc VAT
403,19 € inc VAT
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK25U
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 25U open-frame rack

369,99 € exc VAT
443,99 € inc VAT
42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks
4POSTRACK42
42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 42U open-frame rack

416,99 € exc VAT
500,39 € inc VAT

Accessories