StarTech.com

22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

Product ID: RK2236BKF

  • Increase visibility and security with a glass door
  • Easy equipment installation
  • Reduce the cost of your shipping with a flat packed rack
View More
  • Keep your equipment at an optimal temperature with passive cooling
  • Mount equipment at the top of the rack with a ceiling panel that features square venting holes that are cage nut compatible
  • Easy assembly at the point of installation for rapid deployment
  • Front and side mounting holes to accommodate different types of equipment
998,99 € EUR exc VAT
1.198,79 € EUR inc VAT

Certified Refurbished
RK2236BKFR
only 611,99 € EUR!

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Additional Required Tools Phillips Screwdriver
Adjustable Mounting Rails No
Adjustable Size of Built-in Leveling Feet 100 mm [3.94 in]
Back Door Construction Aluminum
Back Door Key Lock Yes
Back Door Reversible and/or Removable Removable
Cable Management No
Casters Included
Fan(s) No
Frame Type Enclosed Cabinet
Front Door Construction Glass
Front Door Key Lock Yes
Front Door Reversible and/or Removable Removable
Industry Standards EIA/ECA-310-E
Ladder Offset 0 mm [0 in]
Ladder Type G-Shape G-Shape offset: 0.31 in [8 mm]
Mounting Holes Square
Rack Type 4-Post
Side Panel Construction Aluminum
Side Panel(s) Key Lock Yes
Tools Included No
U Height 22U
U Markings Yes
Wallmountable No
Performance
Weight Capacity (Stationary) 800 kg [1768 lb]
Physical Characteristics
Color Black
Enclosure Type Steel
Height with Casters 1183 mm [46.6 in]
Internal Depth 990 mm [39 in]
Internal Height 1028.7 mm [40.5 in]
Internal Width 580 mm [22.8 in]
Maximum Mounting Depth 830 mm [32.7 in]
Minimum Mounting Depth 140 mm [5.5 in]
Product Height 1112 mm [43.8 in]
Product Length 1005 mm [39.6 in]
Product Weight 62.6 kg [138.3 lb]
Product Width 603 mm [23.7 in]
Rail Thickness 1.5 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) Yes
Shipping (Package) Weight 75.3 kg [166.4 lb]
What's in the Box
Included in Package 1 - Top and Bottom Panels
1 - Left and Right Panel and Frame
4 - Joints
8 - Corner Caps
4 - Casters
3 - Sets of keys
1 - Assembly screw kit (M4,M5,M6,M8)
4 - Adjustable Feet
20 - M6 Screws
20 - M6 Cage Nut
1 - Allen Wrench

Certifications

Accessories