StarTech.com

25U 36in Knock-Down Server Rack Cabinet with Casters

Easy to transport and quick assemble 25U secure server rack cabinet

Product ID: RK2536BKF

  • Flat packed to reduce shipping costs and easy assembly at the point of installation
  • Easy equipment installation for rapid deployment
  • Ceiling panel that features square venting holes which are cage nut compatible
View More
  • Front and side mounting holes to accommodate different types of equipment
  • Increase visibility and security with a glass door
  • Keep your equipment at an optimal temperature with passive cooling
1.124,99 € EUR exc VAT
1.349,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Enclosed Cabinet
Front Door Construction Steel with Glass Window
Front Door Features Secure Key Lock with Reversible and Removable Front Door
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile G-Shape
Rack Type 4-Post
Rear Door Construction Steel Mesh
Side Panel Construction Steel
Side Panel Features Secure Key Lock with Removable Side Panels
Special Features Adjustable Mounting Rails
Casters (Included)
Easy Assembly
Grounding Lug(s)
U-Markings
U Height 25U
Wallmountable No
Performance
Weight Capacity (Stationary) 800 kg [1768 lb]
Physical Characteristics
Color Black
Rear Door Features Secure Key Lock with Reversible and Removable Back Door
Product Measurements
Internal Depth 99.2 cm [39.1 in]
Internal Width 59.6 cm [23.5 in]
Maximum Mounting Depth 84.4 cm [33.2 in]
Minimum Mounting Depth 0.1 cm [0 in]
Product Height 123.4 cm [48.6 in]
Product Height with Casters 130.6 cm [51.4 in]
Product Length 92.2 cm [36.3 in]
Product Width 59.8 cm [23.5 in]
Weight of Product 68 kg [150.4 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 29.4 cm [11.6 in]
Package Length 1.3 m [4.3 ft]
Package Width 1.1 m [3.5 ft]
Shipping (Package) Weight 81.6 kg [180.4 lb]
What's in the Box
Included in Package 1 - Top Panel
3 - Bottom Panel
2 - Side Panel and Frame
4 - Cross Beam
8 - Plastic Corner Caps
4 - Casters
2 - Sets of Keys
40 - M6 Screws
40 - M6 Cage Nuts
1 - Assembly Screw Kit
4 - Adjustable Feet
1 - Installation Guide
1 - M6 (10mm) Hex Key
1 - M8 (13mm) Hex Key
1 - Phillips Screwdriver

Certifications

Related Products

12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

407,99 € exc VAT
489,59 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
705,59 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1.198,79 € inc VAT
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT

Accessories