StarTech.com

2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

Product ID: RK219WALLV

  • Constructed to meet EIA-310 19" rack standards
  • Made from solid steel for durability
  • TAA compliant for GSA Schedule purchases
View More
  • Compatible with most 19” rack mountable equipment
  • Arrives fully assembled with cage screws and nuts for mounting equipment
  • Wall mounting holes are 16” center to center for greater stability, and mounting into standard wall studs
  • Equipment can be vertically wall mounted, or horizontally under a desk
66,99 € EUR exc VAT
80,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 2-Post
U Height 2U
Wallmountable Yes
Performance
Weight Capacity 56.7 kg [125.3 lb]
Special Notes / Requirements
Note Package includes 1 ½” screws for mounting to wood surfaces, additional hardware will be required for other materials
Physical Characteristics
Color Black
Construction Material Steel
Enclosure Type Steel
Product Measurements
Product Height 10.5 cm [4.1 in]
Product Length 15.1 cm [5.9 in]
Product Width 50.4 cm [19.8 in]
Weight of Product 748.7 g [26.4 oz]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 11.6 cm [4.6 in]
Package Length 53.3 cm [21 in]
Package Width 16.8 cm [6.6 in]
Shipping (Package) Weight 1.2 kg [2.7 lb]
What's in the Box
Included in Package 1 - Vertical Wall Mount Bracket
8 - M5 Cage Nuts
8 - M5 Screws
6 - Wood Screws
1 - Instruction Manual

Certifications

Related Products

12U 19in Desktop Open Frame 2 Post Rack
RK12OD
12U 19in Desktop Open Frame 2 Post Rack

Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack

65,99 € exc VAT
79,19 € inc VAT
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
33,59 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
47,99 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,79 € inc VAT

Accessories