StarTech.com

Wall-Mount Server Rack - 2U

Vertically mount your server or networking equipment to a wall, in this low-profile cabinet

Product ID: RK219WALVO

  • Optional included 2U steel plate allows rack to be used as a wall case for any non-rackmount equipment
  • Wall mounting holes are 16” center to center for greater stability, and mounting to standard wall studs
  • TAA compliant for GSA Schedule purchases
View More
  • Made from solid steel for durability
  • Compatible with most 19” wide rack mountable equipment
  • Constructed to meet the EIA-RS310 19" rack standards
161,99 € EUR exc VAT
194,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Enclosed Cabinet
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 2-Post
Side Panel Construction Steel
Special Features Ships Fully Assembled
Wall-Mountable
U Height 2U
Wallmountable Yes
Performance
Weight Capacity 27.7 kg [61.2 lb]
Physical Characteristics
Color Black
Product Measurements
Internal Depth 48.1 cm [18.9 in]
Internal Width 49.7 cm [19.6 in]
Maximum Mounting Depth 48.1 cm [18.9 in]
Product Height 55.4 cm [21.8 in]
Product Length 11.9 cm [4.7 in]
Product Width 50.1 cm [19.7 in]
Weight of Product 8 kg [17.7 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 15.4 cm [6.1 in]
Package Length 57.4 cm [22.6 in]
Package Width 53.2 cm [20.9 in]
Shipping (Package) Weight 9.7 kg [21.4 lb]
What's in the Box
Included in Package 1 - RK219WALVO 2U Wallmount rack
8 - #10-32 Screws
8 - #10-32 Cage Nuts

Certifications

Related Products

Wall-Mount Server Rack - 4U
RK419WALVO
Wall-Mount Server Rack - 4U

Vertically mount your server or networking equipment to a wall, in this low-profile cabinet

236,99 € exc VAT
284,39 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
67,19 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
95,99 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
121,19 € inc VAT
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

146,99 € exc VAT
176,39 € inc VAT

Accessories