StarTech.com

42U Adjustable Depth Open Frame 4 Post Server Rack Cabinet - Flat Pack w/ Casters, Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 42U open-frame rack

Product ID: 4POSTRACK42

  • 42U Open frame design
  • Adjustable mounting depth from 22 - 40in
  • Supports a static loading capacity of 1320lbs (600kg)
View More
  • Easy-to-read rack Unit (U) and depth adjustment markings
  • Casters, leveling feet and cable management hooks included
  • Pre-drilled holes to secure the rack directly to the floor
  • Easy to assemble
  • Flat-packed for easy shipping
416,99 € EUR exc VAT
500,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Special Features Adjustable Mounting Rails
Base Plate with Floor-Anchoring Holes
Built-in Cable Management
Casters (Included)
Grounding Lug(s)
Leveling Feet
Easy Assembly
U-Markings
U Height 42U
Wallmountable No
Performance
Weight Capacity (Stationary) 600 kg [1326 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 101.7 cm [40 in]
Minimum Mounting Depth 56 cm [22 in]
Product Height 197 cm [77.6 in]
Product Height with Casters 204 cm [80.3 in]
Product Length 1 m [3.4 ft]
Product Width 60.4 cm [23.8 in]
Weight of Product 38.5 kg [85.1 lb]
Packaging Information
Flat Pack (Assembly Required) Yes
Package Height 17 cm [6.7 in]
Package Length 2 m [6.7 ft]
Package Width 27 cm [10.6 in]
Shipping (Package) Weight 41 kg [90.6 lb]
What's in the Box
Included in Package 2 - Left Vertical Rail
2 - Right Vertical Rail
2 - Base Bracket
8 - Corner Section
4 - Center Section
2 - Top Bracket
50 - M8 Bolt
50 - M8 Washer
1 - M6 (10mm) Wrench
1 - M8 (13mm) Wrench
6 - Phillips Screwdriver
4 - M6 grounding wire bolts (short)
4 - M6 grounding wire lock washers
50 - M6 Cage Nut
50 - PVC Cup Washer
50 - M6 Phillips Head Screw
24 - Cable Management Hook
24 - Hook Mounting Screw
4 - Casters
4 - Leveling Feet
16 - M6 Screw
16 - M6 Flat Washer
16 - M6 Flange Nut
4 - Grounding Wires

Certifications

Related Products

12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK12U
12U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 12U open-frame rack

315,99 € exc VAT
379,19 € inc VAT
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks
4POSTRACK25U
25U Adjustable Depth Open Frame 4 Post Server Rack w/ Casters / Levelers and Cable Management Hooks

Store your servers, network and telecommunications equipment in an adjustable 25U open-frame rack

369,99 € exc VAT
443,99 € inc VAT

Accessories