StarTech.com

4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

Product ID: RK419WALLV

  • 4U Wallmount design
  • Equipment can be vertically wall mounted, or horizontally under a desk
  • TAA compliant for GSA Schedule purchases
View More
  • Arrives fully assembled with cage screws and nuts for mounting equipment
  • Wall mounting holes are 16” center to center for greater stability, and mounting to standard wall studs
  • Constructed to meet the EIA-310 19" rack standards
  • Made from solid steel for durability
100,99 € EUR exc VAT
121,19 € EUR inc VAT
In stock with partners:
Where To Buy

Overview

The RK419WALLV 4U Wallmount Rack Bracket offers a versatile storage solution, allowing equipment (Network devices, power strips, patch panels) to be mounted vertically (flush with the wall) to save space. Alternatively, the 4U bracket can be installed under a desk for horizontal installation, making it easy to access installed equipment directly from your workspace. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Perfect for SoHo (small office, home office) environments, the wallmount bracket offers space-saving installation for environments lacking the footprint space for a full size server equipment rack.

Suitable for mounting on virtually any wall/ceiling surface (e.g. drywall), the bracket mounting holes (used to mount to a wall or the desk underside) are positioned at exactly 16in apart, matching standard construction framework.

Constructed to EIA-310 19in rack standards, the wallmount bracket features a sturdy steel design and is backed by StarTech.com's Lifetime Warranty.

Need more storage space? StarTech.com also offers a 1U 19in Wallmount Bracket, a 2U 19in Wallmount Bracket and a 3U 19in Wallmount Bracket.

The StarTech.com Advantage

  • Save space by mounting IT or AV equipment directly to the wall
  • Quick and easy setup with the included cage screws and nuts for mounting equipment

Applications

Mount networking and telecommunication equipment flush against the wall

Mount KVM switches or workstations under a desk or work bench to free up work space

Ideal for small and medium businesses needing rack solutions

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Adjustable Mounting Rails No
Back Door Key Lock No
Cable Management No
Casters No
Fan(s) No
Frame Type Open Frame
Front Door Construction Open
Front Door Key Lock No
Industry Standards EIA-310-D
Ladder Offset 0 mm [0 in]
Ladder Type L-Shape
Mounting Holes Square
Number and Type of Included Cage Nuts 16 - M5
Rack Type 2-Post
Side Panel(s) Key Lock No
Tools Included No
U Height 4U
U Markings No
Wallmountable Yes
Performance
Weight Capacity (Stationary) 56.7 kg [125.3 lb]
Special Notes / Requirements
Note Package includes 1½” screws for mounting to wood surfaces, additional hardware will be required for other materials
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Width 450 mm [17.7 in]
Product Height 193 mm [7.6 in]
Product Length 151 mm [5.9 in]
Product Weight 1060 g [37.4 oz]
Product Width 504 mm [19.8 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 1.1 kg [2.5 lb]
What's in the Box
Included in Package 1 - Vertical Wall Mount Bracket
16 - Cage nuts and screws (16 Each)
6 - Self Tapping Wood Screws - 3/16" x 1 1/2"

Certifications

Related Products

12U 19in Desktop Open Frame 2 Post Rack
RK12OD
12U 19in Desktop Open Frame 2 Post Rack

Mount smaller rack mountable devices right at your desk with this lightweight 12U 2 post desktop rack

65,99 € exc VAT
79,19 € inc VAT
6U 12in Deep Wall Mounting Bracket for Patch Panel
WALLMOUNT6
6U 12in Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
33,59 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
47,99 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,79 € inc VAT

Accessories

Product Support

Drivers & Downloads

Manual(s):
Data Sheet(s)

Frequently Asked Questions

Before You Buy

Server racks are a great way to organize small spaces that require a lot of technology packed into them.  However, there are a few important things you need to keep in mind before making a purchase.  Today we will be explaining what a U is, and the differences between 2 and 4-post and open and closed server racks.  We will also be covering what minimum and maximum mounting depth mean to you.

A server rack unit, or U, is a unit of measurement used to describe the amount of equipment space a server rack has.  A U is 1.75 inches or 44.45mm high.  An 8u rack has 8 units of vertical server rack space.

Note: Equipment can be more than 1U in size.

When you purchase server rack accessories they will list their size in U’s.  Make sure the server rack has space to accommodate the accessory.

StarTech.com sells 2-post and 4-post server racks.  2-post racks take up less space but generally do not have as high of a weight capacity.

4-post server racks can be open or closed.  Open racks are more accessible than closed racks, while closed racks can be locked for security purposes.  Closed racks can include glass or mesh variations.  closed server racks are generally better at reducing equipment noise and also limit external access.  Mesh server racks provide better unmanaged airflow.

Adjustable 4-post server racks have a minimum and maximum mounting depth.  The minimum mounting depth is the shallowest you can construct it.  The maximum mounting depth is the longest measurement a product can be while still fitting in the server rack.  If the server rack is adjustable, this measurement is also the deepest it can be constructed.  Keep in mind that when you install equipment that is close to the maximum mounting depth, there will be little to no room for cable management at the back of the rack.

Server rack accessories my have their own minimum and maximum mounting depths listed on the product page under the technical specifications tab.  It is recommended that you confirm these measurements will work with your server rack.

You should consider the following things when shopping for server racks:

  • You can mount equipment on both sides of a 4-post rack, provided the combined measurements of both items are under the server rack's maximum mounting depth.
  • Decide if you want casters on your server rack, want your rack bolted to the floor, or if you want to leave it free standing.  StarTech.com offers racks that come with casters and racks that you can bolt to the floor.  StarTech.com also sells casters separately.  Casters that fit on your server rack will appear on the StarTech.com product page under accessories.

There’s a wide variety of accessories for server racks and today the various options will be explored.  Here are the accessories that will be discussed.

  • Shelves
  • Rack rails and DIN rails
  • Casters and leveling feet
  • Cable management
  • Rack blank panels
  • Power Distribution Units (PDUs)

Server rack shelves come in a variety of sizes and styles.  We will be covering six different types of server rack shelves. 

Server rack shelves have both a U size and depth.  The U size describes the height of the shelf in rack units, and one U is equal to 1.74 inches.  Shelves might also list a maximum suggested weight and some shelves are available in a vented design for greater airflow.

Fixed shelves have a fixed depth.  If you use a server rack with fixed shelves, make sure your rack equipment fits within the mounting depth of the shelf you are purchasing.

Unlike fixed shelves, you can adjust the depth of adjustable shelves.  The minimum and maximum mounting depths for adjustable shelves are listed on the product page, under the Technical Specifications tab.

Sliding shelves can be slid in or out of a server rack. These shelves have a lock feature that locks the shelf and prevents it from accidentally falling out or sliding back into the server rack. The minimum and maximum mounting depths for sliding shelves are listed on the product page, under the Technical Specifications tab.

Similar to sliding shelves, drawer shelves feature a sliding storage drawer that is perfect for storing tools, small hardware or other accessories.

Cantilever shelves do not attach to the server rack on all 4 corners; instead, they only attach on one side of the server rack.  These shelves generally have lower weight thresholds.

Heavy duty shelves are designed to hold more weight.  They are a more durable solution for storing large pieces of equipment that can’t be mounted in a server rack.

Startech.com offers both rack rails and DIN rail kits. 

Rack Rails are available in several different U sizes and are often adjustable, allowing you to customize the depth of your server equipment.

DIN Rails are an industry standard for server rack equipment, and StarTech.com offers a DIN Rail kit which fits all standard 19” racks.  This kit features adjustable depth and the entire kit occupies 2 U’s of rack space.  As with other server rack accessories, check on the product page under the Technical Specifications tab to make sure your equipment will fit within the product’s measurements.

Casters and levelling feet are two of the commonly used methods of mounting a rack on the floor.  To determine whether your rack includes casters or levelling feet, on the product page, check the Technical Specifications tab, under the heading What’s in the Box.

Cable management accessories include cable management hooks, panels, and conduits or ducts.  More information will be shared on them below.

Cable management hooks are designed to hold cabling to avoid cable knotting or crimping.  They are also sometimes referred to as D-Ring hooks and can be found in a variety of sizes.

Cable management ducts or conduits are used to route cables through a covered cable duct.  These ducts feature a removable top cover so that you can easily add or remove cables.

A cable management panel consists of several cable management hooks and/or ducts, combining these products for an all-in-one cabling solution.

Rack blanking panels are sometimes called filler panels as they are designed to fill the openings in server racks that are not in use.  This provides security as well as physical protection for the equipment in the server rack.  Rack blanking panels can be vented or solid and come with or without hinges.

Power distribution units or PDU’s add additional power outlets to your server rack.  They are available in U based sizes, such as 1U and some of the more advanced units include power switching, which you can use to power on and off the connected devices over an IP network.

Confirm the number of outlets and the U size you need in your server rack PDU before you make a purchase.

There are a few ways you can find information about server rack accessories on www.StarTech.com.

  • To view the different families of server rack accessories, go to the StarTech.com website.  Under Server Management, click Server Rack Accessories. This opens a page with each family of server rack accessories.
  • On individual product pages, you can view an image gallery which includes detailed pictures of the product.
  • The Technical Specifications tab includes the product's dimensions, and what comes with the product.
  • The Accessories tab lists other products that are confirmed to work with the product you are viewing.

If you have questions about any StarTech.com server rack accessories, contact our technical support team for further assistance. 

Installation

In this video, guidelines and best practices will be discussed for constructing server racks.  Constructing a new server rack can be a bit daunting, but there are some general guidelines that you can use when you assemble most of the server racks StarTech.com sells.  Let’s have a look at the guidelines.

Before You Begin

  1. Make sure there’s enough room where you will be building.
  2. If you intend to move the rack, make sure it will fit through any doors or hallways.

While Building

  1. Make sure that you have all of the parts listed in the manual.
  2. Make sure that you have all of the tools that you will need.
  3. Assemble the rack in the correct order, according to your manual.

After Building

  1. Double-check that everything is where it should be and then tighten everything down.
  2. Be careful not to strip screws.
  3. Install casters and any server rack accessories.

Now that you have reviewed the guidelines, you can begin assembling the server rack.

It is advised to take all of the parts out of the box and ensure they match up with the parts outlined in the manual.

You should also make sure that you have all of the tools that you need. 

First, the adjustable beams should be assembled. 

On this server rack, these adjustable beams control the depth of our rack and are marked with Index numbers.  The Index numbers allows you to set the depth of your rack, based on your equipment. Make sure that you choose the same Index numbers for all of the adjustable beams.  You can use the measurement chart in the manual for reference.

As you screw in your first screws, it is a good idea to only tighten them finger tight. That way, if you need to unscrew anything, you can do so easily. 

You should now have your adjustable beams together.

You will now use the beams to line up one set of left and right vertical rails and the top and base brackets.  It is often easiest to build the rack on its side.

There are a few important things that you should check for at this point in the assembly:

  • Make sure that the numbers on the adjustable beams and vertical rails are facing the right way
  • Make sure that you refer to the manual for the fastening pattern as this is crucial to the rack’s stability once it is assembled.  The same fastening pattern will be used for the other corners of the server rack.  For this rack, you can see that the screw is going through the top or base bracket, then the vertical rail, and then into the adjustable beam, in that order.  This is essential and will be the same for all of your corners.

The two adjustable beams, two of the vertical rails, and the top and base brackets should all be in place now.   You can now attach the other two vertical rails and our final two adjustable beams.

It’s time to double check that everything is in the right place before you tighten all of the screws.  Make sure that the numbers on your beams are all facing in the correct direction, the fastening pattern for each corner is correct, and that all of the cable guides are facing in the same direction.

Once you are sure that everything is correct, you can go ahead and tighten your screws, remember to be careful not to strip them.

Now that your rack is fully assembled, you can attach the casters and server rack accessories.  Note that all of your casters and server rack accessories should be installed facing in the same direction.  You may find it easier to invert the server rack to install the casters.

As you can see, rack builds are fairly straightforward as long as you take your time.  If you experience issues in setting up your StarTech.com server rack, contact the technical support team for further assistance. 

This video is about cage nuts and describes how to install and remove them, and how to identify if your product includes cage nuts.

You may have heard of cage nuts and wondered what they are and how they are used.  Today we are going to discuss cage nuts and show you some of their advantages and uses.

Cage nuts are used to mount IT equipment in server racks, such as the StarTech.com 4POSTRACK25U.  Server racks compatible with cage nuts can be easily identified by the square holes the cage nuts use. Cage nuts are great for protecting your equipment from stripped threads and allow for convenient mounting of your server rack equipment.

A cage nut houses a standard nut in a cage with a spring.  The cage has two wings that can be pinched together to allow the cage nut to be inserted into a square hole.  The wings are then released to hold the cage nut in place.  Cage nuts come in many sizes but M5 and M6 cage nuts are mainly used in IT environments.  M6 is a heavier, more robust cage nut that M5.

Let’s take a look at mounting a Cage Nut on a rail in the StarTech.com 4POSTRACK25U.

In some situations, you may be advised to use a slot screwdriver to help install cage nuts.  However, you will find it much easier to use a cage nut mounting tool.

To install a cage nut, use your tool to attach one of the wings from the cage nut.  Keep the pressure on the cage nut with your finger and then attach the other wing.  The cage nut is now ready for the mounting screw.

To uninstall a cage nut, use your tool to release the cage nut wing on one side and then the other side.

You can check to see if your StarTech.com product includes cage nuts by navigating to the StarTech.com website, searching for the product, and checking the Technical Specifications tab under the heading What’s in the Box.

StarTech.com also sells cage nuts and screws in both M5 and M6 sizes which can be seen by navigating to Server Rack Accessories and the section Mounting Screws and Cage Nuts.

When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first.  This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack.  This also prevents the server rack from becoming top heavy and falling over.

If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.

Finally, when you tighten down your screws make sure you don’t strip or damage the screws.  This is especially important to be aware of when using electric tools which can generate more torque.

The patch panel will be mounted using cage nuts, so the first step is to install them. 

Once installed, the cage nuts can be used to mount our patch panel. 

To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.

If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.