StarTech.com

6U 19in Wallmount Server Rack Cabinet with Acrylic Door

Mount network and telecom equipment to the wall, with this lockable 6U wallmount cabinet

Product ID: RK619WALLGB

  • Lockable acrylic door with a large viewing area
  • Compact wallmount design and rugged steel construction
  • TAA compliant for GSA Schedule purchases
View More
  • Vented panels with a 120mm cooling fan
  • Large side and bottom cable routing holes with grommets
332,99 € EUR exc VAT
399,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fan Options One Fan Included: 120 mm + One Optional Fan: 120 mm
Frame Type Enclosed Cabinet
Front Door Construction Steel with Acrylic Window
Front Door Features Secure Key Lock
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 2-Post
Side Panel Construction Steel
Special Features Ships Fully Assembled
Wall-Mountable
U Height 6U
Wallmountable Yes
Performance
Weight Capacity 50 kg [110.5 lb]
Physical Characteristics
Color Black
Product Measurements
Internal Depth 37.5 cm [14.7 in]
Internal Width 45.1 cm [17.8 in]
Maximum Mounting Depth 28.6 cm [11.2 in]
Product Height 0 cm [0 in]
Product Length 0 mm [0 in]
Product Width 0 mm [0 in]
Weight of Product 10.4 kg [22.9 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 46.8 cm [18.4 in]
Package Length 68.5 cm [27 in]
Package Width 46.5 cm [18.3 in]
Shipping (Package) Weight 13.3 kg [29.3 lb]
What's in the Box
Included in Package 1 - 6U Wallmount Cabinet
1 - Set of keys
1 - Pack of CAB screws and Cage nuts(20 each)
1 - UK to EU plug converter
20 - M5 Screws
20 - M5 Cage Nuts

Certifications

Related Products

6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
33,59 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
47,99 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
67,19 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
95,99 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
121,19 € inc VAT
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep
RK812WALLO
8U Open Frame Wall-Mount Equipment Rack - 12 in. Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,79 € inc VAT

Accessories