StarTech.com

8U Hinged Open Frame Wall-Mount Server Rack - 22 in. Deep

Wall-mount your server or networking equipment with a hinged rack design for easy access and maintenance

Product ID: RK819WALLOH

  • 8U Hinged Wall Mount Rack
  • Hinged design for easy access to rear panels
  • TAA compliant for GSA Schedule purchases
View More
  • 4 Post design for added stability
  • Open frame design provides additional airflow
  • Package includes all necessary screws/nuts for mounting rack equipment
  • Sturdy SPCC cold-rolled steel construction
394,99 € EUR exc VAT
473,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Mounting Rail Profile L-Shape
Rack Type 4-Post
Special Features Ships Fully Assembled
Wall-Mountable
U Height 8U
Wallmountable Yes
Performance
Weight Capacity 63.4 kg [140 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 50.2 cm [19.8 in]
Product Height 48.8 cm [19.2 in]
Product Length 60.3 cm [23.7 in]
Product Width 55.5 cm [21.9 in]
Weight of Product 15.1 kg [33.3 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 54.8 cm [21.6 in]
Package Length 66 cm [26 in]
Package Width 63.5 cm [25 in]
Shipping (Package) Weight 17.7 kg [39.1 lb]
What's in the Box
Included in Package 1 - Hinged Wall Mount Rack
24 - #10-32 Screws
24 - #10-32 Cage Nuts
1 - Instruction Manual

Certifications

Related Products

8U Sideways Wall-Mount Rack for Servers
RK819SIDEM
8U Sideways Wall-Mount Rack for Servers

Mount your server and networking equipment to the wall, with side mounting for hassle-free access to rear cabling

488,99 € exc VAT
586,79 € inc VAT
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth
RK812WALLOA
8U Open Frame Wall Mount Equipment Rack - Adjustable Depth

Mount your network and telecommunications equipment with the convenience of adjustable depth

228,99 € exc VAT
274,79 € inc VAT
12U Sideways Wall-Mount Rack for Servers
RK1219SIDEM
12U Sideways Wall-Mount Rack for Servers

Wall Mount your Server or Networking Equipment Sideways, for Easy Access

527,99 € exc VAT
633,59 € inc VAT

Accessories