StarTech.com

8U Open Frame Wall Mount Equipment Rack - Adjustable Depth

Mount your network and telecommunications equipment with the convenience of adjustable depth

Product ID: RK812WALLOA

  • Adjustable rails 12-20" depth options
  • Wall mount holes are 16" from center to center for mounting to any standard wooden studs (easily mounts to concrete or steel as well)
  • TAA compliant for GSA Schedule purchases
View More
  • Package includes necessary hardware for mounting the components
  • Low cost rugged design for simple implementation
228,99 € EUR exc VAT
274,79 € EUR inc VAT

Overview

The RK812WALLOA 8U Open Frame Wall Mount Equipment Rack with Adjustable Depth is a high-quality, sturdy relay rack solution that is easy to assemble and install into any environment. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

The open rack features an adjustable depth ranging from 12-20 inches, in order to accommodate larger data, network and telecommunications devices. The greater than average depth of the rack also allows for mounting of shelves and other accessories. The wall mounts are positioned 16in apart (center to center), making it suitable for mounting on virtually any wall surface, based on North American wall frame stud spacing standards.

This 8U rack can be mounted to the wall in a server room, office, or above a doorway, expanding your workspace and keeping your equipment easily accessible.

Backed by a StarTech.com lifetime warranty.

The StarTech.com Advantage

  • The adjustable design provides a flexible solution for wall mounting equipment varying in size
  • 20" maximum mounting depth is deeper than most wallmount racks for additional equipment handling
  • Hassle-free setup, with the rack arriving fully assembled

Applications

Perfect for installing network switches out of the way and high up on a wall in a branch office, warehouse, or superstore location

Mount Audio/Video broadcast or distribution components

Ideal for small and medium businesses requiring small rack solutions dispersed throughout the organization

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Adjustable Mounting Rails No
Cable Management No
Casters No
Fan(s) No
Frame Type Open Frame
Front Door Construction Open
Industry Standards EIA-310-D
EIA RS310-C
Ladder Offset 0 mm [0 in]
Ladder Type G-Shape G-Shape offset: 0.43 in [11 mm]
Mounting Holes Square
Number and Type of Included Cage Nuts 16 - M5
Rack Type 2-Post
Tools Included No
U Height 8U
U Markings No
Wallmountable Yes
Performance
Weight Capacity (Stationary) 61.2 kg [135.3 lb]
Special Notes / Requirements
Note Hardware to mount the rack to the wall is not provided
Physical Characteristics
Color Black
Enclosure Type Steel
Internal Depth 297 mm [11.7 in]
Internal Width 500 mm [19.7 in]
Maximum Mounting Depth 300 mm [11.8 in]
Product Height 455 mm [17.9 in]
Product Length 305 mm [12 in]
Product Weight 11.1 kg [24.4 lb]
Product Width 504 mm [19.8 in]
Rail Thickness 2 mm [0.1 in]
Packaging Information
Flat Pack (Assembly Required) No
Shipping (Package) Weight 13 kg [28.8 lb]
What's in the Box
Included in Package 1 - wall mount rack
16 - assembly screws
16 - M5 screws
16 - M5 cage nuts
8 - truss head screws
1 - installation guide

Certifications

Related Products

8U Open Frame Wall Mount Equipment Rack - 12in Deep
RK812WALLO
8U Open Frame Wall Mount Equipment Rack - 12in Deep

Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack

161,99 € exc VAT
194,39 € inc VAT
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet
4POSTRACK12
12U Adjustable 4 Post Server Equipment Open Frame Rack Cabinet

Store your servers, network and telecommunications equipment in this 12U open-frame rack

407,99 € exc VAT
489,59 € inc VAT
6U 12in Deep Wall Mounting Bracket for Patch Panel
WALLMOUNT6
6U 12in Deep Wall Mounting Bracket for Patch Panel

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
4U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH4
4U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

48,99 € exc VAT
58,79 € inc VAT
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK419WALLV
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack

100,99 € exc VAT
121,19 € inc VAT
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK319WALLV
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack

79,99 € exc VAT
95,99 € inc VAT
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK219WALLV
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
2U 19in Hinged Wall Mount Bracket for Patch Panels
WALLMOUNTH2
2U 19in Hinged Wall Mount Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device(s)

39,99 € exc VAT
47,99 € inc VAT
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
RK119WALLV
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket

Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack

55,99 € exc VAT
67,19 € inc VAT
1U 19in Hinged Wall Mounting Bracket for Patch Panels
WALLMOUNTH1
1U 19in Hinged Wall Mounting Bracket for Patch Panels

Wall mount a patch panel or network switch while providing hinged access to the back of the device

27,99 € exc VAT
33,59 € inc VAT
22U 36in Knock-Down Server Rack Cabinet with Casters
RK2236BKF
22U 36in Knock-Down Server Rack Cabinet with Casters

Store your servers, network and telecommunications equipment securely in this 22U solid steel rack

998,99 € exc VAT
1.198,79 € inc VAT
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet
4POSTRACK25
25U Adjustable Depth 4 Post Open Frame Server Rack Cabinet

Store your servers, network and telecommunications equipment in this 25U open-frame rack

587,99 € exc VAT
705,59 € inc VAT

Accessories