StarTech.com

Wall-Mount Bracket for Shallow Rack-Mount Equipment - Solid Steel - 8U

Mount equipment that is up to 14 inches deep, such as patch panels or network switches, to your wall

Product ID: WALLMOUNT8

  • Improve efficiency in your office or server room by mounting shallow equipment to the wall
  • Sturdy installation of mission-critical equipment, with a solid steel design
  • Hassle-free setup with wall mounting holes spaced 16 in. apart, matching standard dry-wall framework
View More
  • Cage nuts and screws included
  • Rear access panel for cable management
  • 8U wall-mount design
96,99 € EUR exc VAT
116,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Frame Type Open Frame
Industry Standards EIA/ECA-310-E
Mounting Hole Types Square (For Cage Nut)
Rack Type 2-Post
Special Features Ships Fully Assembled
Wall-Mountable
U Height 8U
Wallmountable Yes
Performance
Weight Capacity 36.3 kg [80.2 lb]
Physical Characteristics
Color Black
Construction Material Steel
Product Measurements
Maximum Mounting Depth 30.5 cm [12 in]
Product Height 36.2 cm [14.3 in]
Product Length 34.9 cm [13.7 in]
Product Width 50 cm [19.7 in]
Weight of Product 5.7 kg [12.5 lb]
Packaging Information
Flat Pack (Assembly Required) No
Package Height 39.2 cm [15.4 in]
Package Length 52.2 cm [20.6 in]
Package Width 38.2 cm [15 in]
Shipping (Package) Weight 7.5 kg [16.7 lb]
What's in the Box
Included in Package 1 - Wall-Mount Bracket
24 - M5 Cage Nuts
24 - M5 Screws
1 - M6 K-Nut
6 - Wood Screws
1 - User Manual

Certifications

Related Products

6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep
WALLMOUNT6
6U Wall-Mounting Bracket for Patch Panel - 14 in. Deep

Mount networking equipment and shallow rackmount devices with this 6U wall-mountable rack

66,99 € exc VAT
80,39 € inc VAT
12U Wall-Mount Bracket for Shallow Rack-Mount Equipment - 12 in. Deep
WALLMNT12
12U Wall-Mount Bracket for Shallow Rack-Mount Equipment - 12 in. Deep

Mount equipment that is up to 12 inches deep, such as patch panels or network switches, to your wall

134,99 € exc VAT
161,99 € inc VAT

Accessories