StarTech.com

3U Rack-Mount Security Cover - Hinged

Compatible with 19 inch Racks | 3-Year Warranty

Product ID: RKSECLK3U

  • Hinged for easy access to rack components
  • TAA compliant for GSA Schedule purchases
  • Secure locking design to protect your equipment
  • Sturdy steel construction
109,99 € EUR exc VAT
131,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
Front Door Construction Steel
Front Door Features Secure Key Lock
U Height 3U *2U available for equipment*
Physical Characteristics
Color Black
Construction Material Steel
Product Height 13.3 cm [5.2 in]
Product Length 50.8 cm [20 in]
Product Width 7.6 cm [3 in]
Weight of Product 2.1 kg [4.6 lb]
Packaging Information
Package Height 11.2 cm [4.4 in]
Package Length 17.8 cm [7 in]
Package Width 53.8 cm [21.2 in]
Shipping (Package) Weight 2.5 kg [5.4 lb]
What's in the Box
Included in Package 1 - Hinged Security Lock Panel
4 - M5 Screws
4 - M5 Cage Nuts
2 - Keys

Certifications

Related Products

2U Rack-Mount Security Cover - Hinged
New
RKSECLK2U
2U Rack-Mount Security Cover - Hinged

Compatible with 19 inch Racks | 3-Year Warranty

99,99 € exc VAT
119,99 € inc VAT
5U Rack-Mount Security Cover - Hinged
RKSECLK5U
5U Rack-Mount Security Cover - Hinged

Compatible with 19 inch Racks | 3-Year Warranty

129,99 € exc VAT
155,99 € inc VAT