StarTech.com

Vented Blank Panel with Hinge for Server Racks - 4U

Improve the organization and appearance of your rack while maintaining airflow

Product ID: RKPNLHV4U

  • Create a tidy and professional look by covering unused rack space
  • Easily access rack components by opening the hinged panel
  • TAA compliant for GSA Schedule purchases
View More
  • Versatile installation options with a reversible blank panel that can open from the left or the right side
  • 4U panel that mounts to any standard 19 in. 2 or 4-post racks
  • Sturdy steel construction
  • Rack screws and nuts included
51,99 € EUR exc VAT
62,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Airflow Rate Vented
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
U Height 4U
Physical Characteristics
Color Black
Material Steel and Plastic
Product Height 1.5 cm [0.6 in]
Product Length 48.3 cm [19 in]
Product Width 17.7 cm [7 in]
Weight of Product 585 g [20.7 oz]
Packaging Information
Package Height 45 mm [1.8 in]
Package Length 53.1 cm [20.9 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 777 g [27.4 oz]
What's in the Box
Included in Package 1 - 4U Hinged Vented Rack Panel
2 - 5/8" #10-32 UNF Screws
2 - #10-32 UNF Cage Nuts

Certifications

Related Products

2U Hinged Solid Blank Rack Panel
RKPNLHS2U
2U Hinged Solid Blank Rack Panel

Improve the organization and appearance of your rack while maintaining easy access and airflow, with a hinged blanking panel

19,99 € exc VAT
23,99 € inc VAT
2U Tool-Less Vented Blank Rack Panel
RKPNLTL2UV
2U Tool-Less Vented Blank Rack Panel

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

19,99 € exc VAT
23,99 € inc VAT
1U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB1
1U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

12,99 € exc VAT
15,59 € inc VAT
2U Rack Blank Panel for 19in Server Racks and Cabinets
BLANKB2
2U Rack Blank Panel for 19in Server Racks and Cabinets

Improve the cooling flow and appearance of your racks and cabinets by filling the gaps between equipment

20,99 € exc VAT
25,19 € inc VAT
Solid Blank Panel with Hinge for Server Racks - 4U
RKPNLHS4U
Solid Blank Panel with Hinge for Server Racks - 4U

Improve the organization and appearance of your server rack

40,99 € exc VAT
49,19 € inc VAT
Vented Blank Panel with Hinge for Server Racks - 6U
RKPNLHV6U
Vented Blank Panel with Hinge for Server Racks - 6U

Improve the organization and appearance of your rack while maintaining airflow

62,99 € exc VAT
75,59 € inc VAT
Vented Blank Panel for Server Racks - 1U
RKPNLTL1UV
Vented Blank Panel for Server Racks - 1U

Improve the organization and appearance of your rack in seconds, with a tool-less vented blanking panel

24,99 € exc VAT
29,99 € inc VAT
2U Blank Panel with Tool-less Installation - Filler Panel for Server Racks and Cabinets
RKPNLTL2U
2U Blank Panel with Tool-less Installation - Filler Panel for Server Racks and Cabinets

Improve the organization and appearance of your rack in seconds, with a tool-less solid blanking panel

24,99 € exc VAT
29,99 € inc VAT
Blank Panel for Server Racks - 1U
RKPNLTL1U
Blank Panel for Server Racks - 1U

Improve the organization and appearance of your rack in seconds, with a tool-less solid blanking panel

20,99 € exc VAT
25,19 € inc VAT