Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2U Double-Sided Horizontal Cable Management Panel with Finger Duct & D-Ring Hooks

Product ID: CMPNL2U

Organize horizontal cabling in your server rack, with a combination Finger Duct / D-Ring Hook panel

Features
  • D-Ring hooks on the front (x4) and the back (x2) of the panel

  • Finger duct on the back for routing cables

  • TAA compliant for GSA Schedule purchases

More Features . . .
  • 2U rack design

  • Sturdy steel construction

  • Mounts to standard 19" 2 or 4-post server racks

  • Includes rack screws

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
80,99 € EUR exc VAT
97,19 € inc VAT

ID: CMPNL2U

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The CMPNL2U 2U Horizontal Cable Management Panel mounts to a standard 19" 2 or 4-post server rack to help you organize horizontal cabling, using the combination of a finger duct and D-Ring Hooks. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.

Constructed of high-quality steel, the cable organizer is designed as a double-sided solution offering cable management on both the front and back of the panel. The front is equipped with 4 horizontal D-Ring hooks, while the back has 2 additional hooks as well as a cable duct with a series of fingers that help you route your cables where you need them, and reduce cable strain in the process..

As an added benefit, the panel also promotes proper airflow through the rack by closing off open spaces between equipment. For easy installation, this horizontal cable organizer comes complete with 2 sets of rack screws (10/32 and 12/24).

Backed by a StarTech.com 2-year warranty.

The StarTech.com Advantage
  • Flexible cable management, with a double-sided combo D-Ring & finger duct panel
  • Improve the efficiency of your cooling system by covering unused rack space
  • Increase the longevity of your server and networking equipment interfaces by providing cable strain relief
Common Customer Questions

View FAQs...

Applications
  • Use with server racks and cabinets, structured wiring closets and network distribution cabling to keep cables neat and tidy
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Industry Standards EIA RS310-D
Mounting Options Front Mount (Front Only)
Orientation Horizontal
U Height 2U
Physical Characteristics
Color Black
Enclosure Type Steel
External Depth 102.2 mm [4 in]
External Height 88.1 mm [3.5 in]
External Width 482 mm [19 in]
Product Weight 1.4 kg [3.1 lb]
Packaging Information
Shipping (Package) Weight 1725 g [60.9 oz]
What's in the Box
Included in Package 1 - 2U Horizontal Cable Manager
24 - Cable Clamps
4 - 5/8" #10-32 UNF Screws
4 - #10-32 UNF Cage Nuts
4 - 5/8" #12-24 UNC Screws
4 - #12-24 UNC Cage Nuts
2U Double-Sided Horizontal / Vertical Cable Management Panel with Finger Duct & D-Ring Hooks
CMPNL2UC

2U Double-Sided Horizontal / Vertical Cable Management Panel with Finger Duct & D-Ring Hooks

Organize horizontal and vertical cabling in your server rack, with a combination Finger Duct / D-Ring Hook panel

75,99 € exc VAT
91,19 € inc VAT

1U Brush Strip Horizontal Server Rack Cable Management Panel
CMBRUSH1U

1U Brush Strip Horizontal Server Rack Cable Management Panel

Organize cables while keeping dust out of the rack with a brush-style cable manager

64,99 € exc VAT
77,99 € inc VAT

Cable Management Panel with Hook and Loop Strips for Server Racks - 1U
CMVELC1U

Cable Management Panel with Hook and Loop Strips for Server Racks - 1U

Reduce clutter, by routing cables in your server rack or cabinet using this 4-loop cable organizer

21,99 € exc VAT
26,39 € inc VAT

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)
CMHOOK1UL

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x5.9in (5.7x15cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

8,99 € exc VAT
10,79 € inc VAT

1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)
CMHOOK1UN

1U Vertical Server Rack Cable Management D-Ring Hook - 1.8x3.9in (4.5x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

5,99 € exc VAT
7,19 € inc VAT

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)
CMHOOK1U

1U Vertical Server Rack Cable Management D-Ring Hook - 2.2x3.9in (5.7x10cm)

Add a cable management hook to your server rack or cabinet for strain relief and organization

6,99 € exc VAT
8,39 € inc VAT

Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)
CMHOOKMW

Multi-Directional Vertical Server Rack Cable Management D-Ring Hook 2.4x3.9in (6x10cm)

Add an internal or external facing cable management hook for strain relief and organization

12,99 € exc VAT
15,59 € inc VAT

* Product appearance and specifications are subject to change without notice.